Pendant lamp Cosmo
Pendant lamp Cosmo
Pendant lamp Cosmo
Pendant lamp Cosmo
Pendant lamp Cosmo
Pendant lamp Cosmo
Pendant lamp Cosmo

    Pendant lamp Cosmo

    Fittings material - metal, color - black, brass. Dome lamps - transparent glass. 2-in-1 mount: horizontal and vertical. The structure and design are ideal for compositions. Lamp silhouettes are reminiscent of fantastic spaceship images. Light flux: 4800 lm, for basic lighting. LED light source. Color temperature - 3000K.
    Specifikim
    • Title Pendant lamp Cosmo
      Lamps -
      Lamp power, W 39
      Voltage, V AC 220-240
      Luminous flux, lum 4800
      Color temperature, k 3000
      Lampshade diameter, mm -
      Lampshade height, mm -
      Lighting fixture height , mm 1375
      Height of the ceiling cup, mm 175
      Lighting fixture width, mm 160
      Lighting fixture depth, mm 980
      Lighting fixture diameter, mm -
      Diameter of the ceiling cup, mm 60
      LED +
      IP IP 20
      Warranty 5
    Specifikime teknike
    • Referencë unikePendant-lamp-Cosmo
    • Familja e produkteveDecorative
    • Grupi i produkteveCosmo
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-11
    • Numri i botimit1
    • Gjatësia (mm)1375
    • Gjerësia (mm)160
    • Thellësia (mm)980
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorXham
    • Projektuar nëGjermani
    • Weight Net (kg)1.7
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varëse
    • IFC classificationLlambë
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 PërshkrimLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Rajoni i disponueshëm

    Europe