Table lamp AI Collaboration
Table lamp AI Collaboration
Table lamp AI Collaboration
Table lamp AI Collaboration
Table lamp AI Collaboration
Table lamp AI Collaboration

    Table lamp AI Collaboration

    A portable table lamp. Creative collaboration of artificial intelligence and an object designer. Two options of the lamp housing: a thin metal foot on a flat round base; a glass base with an integrated vase. The dome lamp can be removed from the base to provide for easy maintenance of glass elements and recharging the battery in the dome lamp. Two color options for glass models: transparent and grey. Dome lamps with an acrylic diffuser in 3 colors: black, gold, white. A convenient sensor switch at the dome lamp top. A micro USB charging connector is hidden at the bottom of the dome lamp. LED light source. Color temperature adjustable from 2200K to 4000K.
    Specifikim
    • Title Table lamp AI Collaboration
      Lamps -
      Lamp power, W 3
      Voltage, V AC 220-240
      Luminous flux, lum 120
      Color temperature, k -
      Lampshade diameter, mm -
      Lampshade height, mm -
      Lighting fixture height , mm 348
      Height of the ceiling cup, mm -
      Lighting fixture width, mm -
      Lighting fixture depth, mm -
      Lighting fixture diameter, mm 120
      Diameter of the ceiling cup, mm -
      LED +
      IP IP 20
      Warranty 5
    Specifikime teknike
    • Referencë unikeTable-lamp-AICollaboration
    • Familja e produkteveDecorative
    • Grupi i produkteveAI Collaboration
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-11
    • Numri i botimit1
    • Gjatësia (mm)348
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    • Weight Net (kg)0.6
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavolinë & Tabelë
    • IFC classificationLlambë
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 PërshkrimLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër