Vertical baby changing station with ionizer made of white polypropylene and stainless steel exterior matte black finish
Vertical baby changing station with ionizer made of white polypropylene and stainless steel exterior matte black finish
Vertical baby changing station with ionizer made of white polypropylene and stainless steel exterior matte black finish
Vertical baby changing station with ionizer made of white polypropylene and stainless steel exterior matte black finish
Vertical baby changing station with ionizer made of white polypropylene and stainless steel exterior matte black finish
Vertical baby changing station with ionizer made of white polypropylene and stainless steel exterior matte black finish
Vertical baby changing station with ionizer made of white polypropylene and stainless steel exterior matte black finish
Vertical baby changing station with ionizer made of white polypropylene and stainless steel exterior matte black finish

    Vertical baby changing station with ionizer made of white polypropylene and stainless steel exterior matte black finish

    • Vertical surface-mounted baby changing station made of bacterial-resistant polypropylene, with stainless steel AISI 304 exterior, matte black finish and with Ion Hygienic Technology that actively disinfects the baby changing table. • BabyMedi® changing stations offer a very high level of safety and cleanliness being the ideal solution for public spaces such as, shopping centers, airports, public buildings, childcare centres, etc. Models suitable for high traffic facilities with high strength and durability. • Their trendy and stylish design, allow these baby changing stations to blend into any space perfectly. • Biocote® antimicrobial additive, based on ion silver technology, is embedded into its own surface, promoting an easy cleaning and reducing the growth of odor causing and staining microbes. • Ionizer ("Ion Hygienic" technology) that neutralizes virus and bacteria thanks to the negatively charged particles (anions) it emits, helping to maintain the baby changing station free of these harmful microorganisms for the baby health. The effectiveness of the ionizer, against virus and bacteria, has been tested and approved by TÜV Rheinland (Microbiological Test Report number 60329708-001). • BabyMedi® baby changing stations are supplied (inside the packing box) with child protection straps made of nylon. • A pair of bag hooks (one at the right side and the other one at the left) help to keep personal belongings close and at hand. • BabyMedi® units fully comply with the EN 12221-1 and EN 12221-2 standards that require baby changing stations be able to support a 50 Kg static load test during one hour. Moreover, units tested in our own laboratories have withstood loads over 100 kg.
    Specifikime teknike
    • Referencë unikeCP0016VCSB-I
    • Familja e produkteveBaby changing stations
    • Grupi i produkteveBabyMedi®
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-13
    • Numri i botimit1
    • Gjatësia (mm)890
    • Gjerësia (mm)550
    • Thellësia (mm)100
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorÇelik
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    • Weight Net (kg)16.6
    Klasifikimi
    • Kategoria BIMobjectSanitar - Të tjera
    • IFC classificationElemente mobiluese
    • Uniclass 2015 CodePr_40_20_76_06
    • Uniclass 2015 PërshkrimBaby changing units
    • CSI MasterFormat 2014 Code11 70 00
    • CSI MasterFormat 2014 TitleHealthcare Equipment
    • OmniClass Number23-21 27 31 11
    • OmniClass TitleDiaper Changing Tables
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    Europe Asia Africa Oceania
    Andorrë
    Afganistan
    Afrika e Jugut
    Australi
    Austri
    Arabia Saudite
    Algjeri
    Fixhi
    Belgjikë
    Armeni
    Angolë
    Guam
    Bjellorusi
    Azerbaixhan
    Benin
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Botsvanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Burkina-Faso
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Burundi
    Ishujt Pitcairn
    Estoni
    Butan
    Çad
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Côte d’Ivoire
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Egjipt
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Eritre
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Esvatini
    Kiribati
    Gjibraltar
    Indi
    Etiopi
    Nauru
    Greqi
    Indonezi
    Gabon
    Niue
    Holandë
    Irak
    Gambia
    Palau
    Hungari
    Iran
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Komora
    Tonga
    Letoni
    Kazahstan
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Majotë
    Maltë
    Krishtlindje Island
    Malavi
    Maqedonia e Veriut
    Kuveit
    Mali
    Mbretëria e Bashkuar
    Laos
    Marok
    Moldovë
    Liban
    Mauritius
    Monako
    Makao
    Mavritani
    Norvegji
    Malazi
    Mozambik
    Poloni
    Maldive
    Namibi
    Portugali
    Mianmar (Burmë)
    Niger
    Qipro
    Mongoli
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Republika e Kongos
    Rusi
    Palestinë
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve