Behind the mirror automatic foam soap dispenser
Behind the mirror automatic foam soap dispenser
Behind the mirror automatic foam soap dispenser
Behind the mirror automatic foam soap dispenser
Behind the mirror automatic foam soap dispenser
    Të arkivuara

    Behind the mirror automatic foam soap dispenser

    Part number: DJFM0038A

    • Automatic foam soap dispenser with touch-free operation eliminating cross-contamination, with AISI 304 stainless steel body, for hidden installation behind the mirror.

    • Designed to be fitted behind a mirror or panels, this foam soap dispenser helps to ensure that the bathroom remains organized and tidy.

    • Delivers an accurate foam soap dosage by simply approaching one’s hands, without users contact, avoiding cross-contamination and creating an environment without germs and totally automated.

    • 1,000ml refillable plastic container, with easy access to replenish the soap.

    • Operates on 6 AA alkaline batteries (not provided) or optionally, with an AC adapter. Order reference DJFM0038A -TRAFO to receive the automatic foam soap dispenser able to be connected to the mains with the AC adapter.

    • Suitable for foam soap.

    • It is recommended to use liquid soap or hand sanitizer with the following characteristics:

    - Maximum alcohol content of 80%

    - Density between 0.96 and 1.05 kg / dm3

    - Use specific foam products.

         It does not support foam soaps that contain methanol, chlorine or solid or abrasive particles.

    • Screws and plastic plugs to mount on a brick wall supplied.

    Specifikime teknike
    • Referencë unikeDJFM0038A
    • Familja e produkteveAutomatic Hand Sanitizer Dispensers
    • Grupi i produkteveAutomatic Hand Sanitizer Dispensers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-07-12
    • Numri i botimit1
    • Gjatësia (mm)241
    • Gjerësia (mm)241
    • Thellësia (mm)117
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    • Weight Net (kg)0.64
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • IFC classificationTerminali Sanitar