Behind the mirror automatic hand sanitizer spray dispenser
Behind the mirror automatic hand sanitizer spray dispenser
Behind the mirror automatic hand sanitizer spray dispenser
Behind the mirror automatic hand sanitizer spray dispenser
Behind the mirror automatic hand sanitizer spray dispenser
    Të arkivuara

    Behind the mirror automatic hand sanitizer spray dispenser

    Part number: DJSM0039A

    • Automatic hand sanitizer spray dispenser with touch-free operation eliminating cross-contamination, with AISI 304 stainless steel body, for hidden installation behind the mirror.
    • Designed to be fitted behind a mirror or panels, this spray hand sanitizer dispenser helps to ensure that the bathroom remains organized and tidy.
    • Delivers an accurate hand sanitizer dosage by simply approaching one’s hands, without users contact, avoiding cross-contamination and creating an environment without germs and totally automated.
    • 1,000ml refillable plastic container, with easy access to replenish the hand sanitizer.
    • Operates on 6 AA alkaline batteries (not provided) or optionally, with an AC adapter. Order reference DJSM0039A-TRAFO to receive the automatic hand sanitizer spray dispenser able to be connected to the mains with the AC adapter.
    • Suitable for hand sanitizer spray.
    • It is recommended to use hand sanitizer spray with the following characteristics:

         - Maximum alcohol content of 85%

         - Maximum density of 0.8 kg/dm3

         - Use specific spray products.

         It does not support hand sanitizers that contain methanol, chlorine or solid abrasive particles.

    • Screws and plastic plugs to mount on a brick wall supplied.


    Specifikime teknike
    • Referencë unikeDJSM0039A
    • Familja e produkteveAutomatic Hand Sanitizer Dispensers
    • Grupi i produkteveAutomatic Hand Sanitizer Dispensers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-07-13
    • Numri i botimit1
    • Gjatësia (mm)241
    • Gjerësia (mm)105
    • Thellësia (mm)117
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorPlastik
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    • Weight Net (kg)0.64
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • IFC classificationTerminali Sanitar