Mediflow intelligent Stainless Steel 220V
Mediflow intelligent Stainless Steel 220V

    Mediflow intelligent Stainless Steel 220V

    Part numbers: M02AC & M02ACS Mediflow® automatically operated hand dryer stainless steel models are characterised by their power and ruggedness. Compact solutions are better suited for any type of washroom environment. Mediflow® Logic Dry line: incorporates technology to automatically regulate the temperature of the outlet air to 4 possible levels depending on the room temperature. Thanks to this device these dryers enjoy a longer life cycle, while increasing the effectiveness of the hand drying process. Also relevant is the savings in electrical energy consumption of these dryers, which incorporate this very important ecologic feature. Mediflow® Logic Dry dryers are made according to the highest quality and safety standards: it includes a safety thermal limiter, automatic disconnect system, safety screws and special wrench type opener. Also, Mediclinics offers the possibility of incorporating items to the entire Mediflow® product line such as the flush mounting kit, galvanized metal cabinet for installing the hand dryer, which allows complying with the ADA/UNE standard for eliminating architectural barriers in washrooms. In summary, Mediflow® solutions are proven long lasting and completely reliable models. Versatile hand dryers with anti-vandalism features and designed to be installed in areas with a large traffic of people such as: airports, large hotels, sports centres, large recreational areas and official organizations among others.
    Specifikime teknike
    • Referencë unikeM02ACx_220V
    • Familja e produkteveHigh traffic-High durability-Low noise
    • Grupi i produkteveMediflow® Intelligent
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2015-09-23
    • Numri i botimit1
    • Gjatësia (mm)325
    • Gjerësia (mm)275
    • Thellësia (mm)164
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    • Weight Net (kg)4.25
    Klasifikimi
    • Kategoria BIMobjectSanitar - Tharëse (Dorë & flokë)

    Rajoni i disponueshëm

    Europe Asia Africa Oceania
    Andorrë
    Afganistan
    Afrika e Jugut
    Australi
    Austri
    Arabia Saudite
    Algjeri
    Fixhi
    Belgjikë
    Armeni
    Angolë
    Guam
    Bjellorusi
    Azerbaixhan
    Benin
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Botsvanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Burkina-Faso
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Burundi
    Ishujt Pitcairn
    Estoni
    Butan
    Çad
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Côte d’Ivoire
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Egjipt
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Eritre
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Esvatini
    Kiribati
    Gjibraltar
    Indi
    Etiopi
    Nauru
    Greqi
    Indonezi
    Gabon
    Niue
    Holandë
    Irak
    Gambia
    Palau
    Hungari
    Iran
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Komora
    Tonga
    Letoni
    Kazahstan
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Majotë
    Maltë
    Krishtlindje Island
    Malavi
    Maqedonia e Veriut
    Kuveit
    Mali
    Mbretëria e Bashkuar
    Laos
    Marok
    Moldovë
    Liban
    Mauritius
    Monako
    Makao
    Mavritani
    Norvegji
    Malazi
    Mozambik
    Poloni
    Maldive
    Namibi
    Portugali
    Mianmar (Burmë)
    Niger
    Qipro
    Mongoli
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Republika e Kongos
    Rusi
    Palestinë
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve