Industrial steel toilet roll paper dispenser Ø 275 mm
Industrial steel toilet roll paper dispenser Ø 275 mm

    Industrial steel toilet roll paper dispenser Ø 275 mm

    Part numbers: PR2787 & PR2787B Toilet roll paper dispenser Ø 275 mm, manufactured by Mediclinics in steel, 0.8 mm thick, to be installed directly on the wall. Mediclinics toilet paper dispensers provide a solution for heavy duty paper rolls. The product line is designed to equip any public washroom, offering different products that adapt to the different needs of the washroom that is to be equipped. These models are designed for high traffic washrooms that experience a large influx of people. The solutions provided by this category are available in white Epoxy finish. Highly resistant solutions for high traffic, with anti-vandalism features; the body is made of a solid piece and they have a Mediclinics standard safety lock with a key, which is provided with the product. Also, all of them incorporate a slot on the front of the model to allow viewing the amount of paper remaining.
    Specifikime teknike
    • Referencë unikePR2787
    • Familja e produktevePaper Towel Dispensers
    • Grupi i produkteveRoll Dispenser
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2015-09-23
    • Numri i botimit1
    • Gjatësia (mm)310
    • Gjerësia (mm)310
    • Thellësia (mm)129
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    • Weight Net (kg)1.7
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve

    Rajoni i disponueshëm

    Europe Asia Africa Oceania