References: M23A-UL, M23ACS-UL, M23AB-UL and M23ABT-UL
U-flow automatic hand dryer with ABS cover, white, satin, black and all black finish.
Its innovative and ergonomic U-shaped design allows total freedom of movement, making hand drying a unique experience full of protection and hygiene.
The U-Flow is a “hands through”, fast, energy efficient, environmentally friendly, hygienic & stylish hand dryer, suitable for high traffic facilities.
It has one pair of IR sensors on both sides of the “U” opening for instant hand detection.
It incorporates a quick assembly / disassembly kit for the machine ( plug-in system) that allows you to install and uninstall the hand dryer easily, quickly and safely, making maintenance much more efficient and reducing your costs at the same time.
It incorporates a HEPA filter medium that filters suspended solid particles (pollen, dust mites, tobacco smoke, etc. ) significantly improving air quality.
It is delivered with an ionizer ("Ion Hygienic" technology) that purifies the air through negatively charged particles (anions), eliminating many of the particles and germs carried by the air, making it healthier and pure. These ions inhibit the reproduction of microorganisms in the product throughout its lifetime.
Biocote® antimicrobial and antibacterial protection based on silver ion technology. BioCote Antimicrobial Technology reduces the growth of microbes such as bacteria and mould by up to 99.9%.
Maximum air speed 196 mph.
Dries hands in only 8 / 10 seconds.
Adjustable motor power, allowing electricity consumption to be regulated between 350 and 1300W.
30 seconds safety timer.
Lowest noise level in its category. (72.5 dBA in Eco mode).
Easy maintenance, it installs two removable water tanks, to accumulate liquid during drying and, at the same time, it can be connected directly to the main waste pipe of the bathroom to eliminate waste water from hand drying.
It has odour neutralizing beads to create a clean and pleasant atmosphere in the bathroom. (Ref. RCFB001)
Rajoni i disponueshëm
| Europe | Asia | Africa | Oceania |
|---|---|---|---|
Andorrë | Afganistan | Afrika e Jugut | Australi |
Austri | Arabia Saudite | Algjeri | Fixhi |
Belgjikë | Armeni | Angolë | Guam |
Bjellorusi | Azerbaixhan | Benin | Ishujt Cook |
Bosnjë dhe Hercegovinë | Bahrejn | Botsvanë | Ishujt Marshall |
Bulgari | Bangladesh | Burkina-Faso | Ishujt Minor Periferik të Shteteve të Bashkuara |
Danimarkë | Brunei | Burundi | Ishujt Pitcairn |
Estoni | Butan | Çad | Ishujt Solomon |
Finlandë | Emiratet e Bashkuara Arabe | Côte d’Ivoire | Ishujt Veriore të Marianës |
Francë | Filipinet | Egjipt | Ishulli Norfolk |
Gërnzi | Gjeorgji | Eritre | Kaledonia e Re |
Gjermani | Hong-Kong | Esvatini | Kiribati |
Gjibraltar | Indi | Etiopi | Nauru |
Greqi | Indonezi | Gabon | Niue |
Holandë | Irak | Gambia | Palau |
Hungari | Iran | Gana | Papua Guinea e Re |
Irlandë | Ishujt Cocos (Keeling) | Guine | Polinezia franceze |
Ishujt Alandë | Izrael | Guine-Bisau | Samoa |
Ishujt Faroe | Japoni | Guinea Ekuatoriale | Samoa amerikane |
Ishulli i Njeriut | Jemen | Kamerun | Shtetet Federale të Mikronezisë |
Islandë | Jordani | Kenia | Timor-Leste |
Itali | Kamboxhi | Kepi i Gjelbër | Tokelau |
Kroacia | Katar | Komora | Tonga |
Letoni | Kazahstan | Lesoto | Tuvalu |
Lihtenshtajn | Kinë | Liberi | Vanuatu |
Lituani | Kirgistan | Libi | Wallis dhe Futuna |
Luksemburg | Korea e jugut | Madagaskar | Zelanda e Re |
Mali i Zi | Korea e Veriut | Majotë | |
Maltë | Krishtlindje Island | Malavi | |
Maqedonia e Veriut | Kuveit | Mali | |
Mbretëria e Bashkuar | Laos | Marok | |
Moldovë | Liban | Mauritius | |
Monako | Makao | Mavritani | |
Norvegji | Malazi | Mozambik | |
Poloni | Maldive | Namibi | |
Portugali | Mianmar (Burmë) | Niger | |
Qipro | Mongoli | Nigeri | |
Qyteti i Vatikanit | Neoal | Republika Demokratike e Kongos | |
Republika Çeke | Oman | Republika e Afrikës Qendrore | |
Rumani | Pakistan | Republika e Kongos | |
Rusi | Palestinë | Reunion | |
San-Marino | Singapor | Ruandë | |
Serbi | Siria | Sahara Perëndimore | |
Shqipëri | Sri-Lankë | São Tomé dhe Príncipe | |
Sllovaki | Tajlandë | Sejshelle | |
Sllovenia | Tajvan | Senegal | |
Spanjë | Taxhikistan | Shën Helena | |
Suedi | Territori Britanik i Oqeanit Indian | Sierra-Leone | |
Svalbard dhe Jan Mayen | Turkmenistan | Somali | |
Ukrainë | Turqi | Sudan | |
Xhersej | Uzbekistan | Sudanin Jugor | |
Zvicër | Vietnam | Tanzani | |
Togo | |||
Tunizi | |||
Ugandë | |||
Xhibuti | |||
Zambi | |||
Zimbabve |