Prime Collection Entry Door Levers
Prime Collection Entry Door Levers
Prime Collection Entry Door Levers

    Prime Collection Entry Door Levers

    The PRIME collection introduces an innovative design that is pure, sharp and distinct. There is nothing excessive about the composition; which contains a sleek linear cut and a slightly curved edge. The geometric style of a straight horizontal lever with a square right-angled rosette makes it a minimalistic, yet timeless work of art. The smooth shape presents a smart approach to its complex elements, combining the rosette and lever into a seamless composition.

    Specifikim
    • Prime Collection

      Rosette: Square

      Lever Length: 5"

      Screw: Covered

      Lever Shape: Straight

      -----------

      Entry

      Door Prep: Cross Bore: 2 1/8” / Edge Bore: 1”

      Backset: Fits 2 3/8” and 2 3/4” Adjustable Backset

      Latch: Entry 2 3/8” and 2 3/4”

      Faceplate: 1” x 2 1/4”

      Screws: 304 Stainless Steel

      Door Thickness: 1 3/8” - 1 3/4” Standard Adjustable Spindle

      Handing: Non-Handed Fits right and left

      ANSI/BHMA: Exceeds ANSI/BHMA Grade 3 Requirements

      Lever: Zinc Alloy Straight Shape with 5” Length

      Cylinder: Solid Brass/6 Pin, Pinned to 5/ Rekeyable/Master keyed available

      Reversible: Fits Right and Left Doors

      Rosette: Square Shape /Zinc Material . 2.5” x 2.5”

      -----------

      Material

      SB - Satin Brass US4

      SN - Satin Nickel US15

      MB - Matte Black US19

      PC - Polished Chrome US26

    Specifikime teknike
    • Referencë unikeprime-collection-entry-door-levers
    • Familja e produkteveDoor Hardware
    • Grupi i produkteveDoor Handles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-10-26
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectDyert - Pjesë elektronike
    • Uniclass 2015 CodeSs_25_38_20_20
    • Uniclass 2015 PërshkrimDoor hardware systems
    • CSI MasterFormat 2014 Code08 71 00
    • CSI MasterFormat 2014 TitleDoor Hardware
    • OmniClass Number23-17 19 11
    • OmniClass TitleHardware for Doors

    Rajoni i disponueshëm

    North America Asia
    Anguilë
    Japoni
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika