Decorative single-sided concrete fence - TENDANCE Belem
Decorative single-sided concrete fence - TENDANCE Belem
Decorative single-sided concrete fence - TENDANCE Belem
Decorative single-sided concrete fence - TENDANCE Belem
Decorative single-sided concrete fence - TENDANCE Belem
Decorative single-sided concrete fence - TENDANCE Belem

    Decorative single-sided concrete fence - TENDANCE Belem

    The BELEM fence perfectly mimics wooden screens with the advantages of concrete: robust, durable, and maintenance-free.

    This concrete fence is the elegant, maintenance-free solution to make your home feel comfortable, private, and yet still add a touch of authenticity.

    The BELEM garden fence is available in two finishes: straight or curved, and in four colors. It can reach up to 2 meters above ground (i.e., 5 panels stacked).

    The posts paired with the BELEM concrete panels are anchored and are available in concrete or aluminum for a more modern look.

    Specifikim
    • Fencing up to 2 m high above ground, 2 m span.

      Colors:

      • Concrete gray, Anthracite, Red brown, Light brown

      Plate dimensions:

      • 40 cm plates: 192 x 40 x 3.5 cm
      • Straight finishing plates: 192 x 40 x 3.5 cm
      • Curved finishing plates: 192 x 25/40 x 3.5 cm
      • Post dimensions:
      • Concrete posts: 2.10 m, 2.30 m, 2.50 m or 3 m;Intermediate section 10 x 12 cm (2 rebates), corner section 12 x 12 cm (2 rebates), or finishing section 10 x 12 cm (1 rebate)
      • Aluminum posts: 2.30 m, 2.50 m or 2.80 m; Section 7 x 8 cm, starting/finishing profile
    Specifikime teknike
    • Referencë unikecloture-tendance-belem
    • Familja e produkteveConcrete fence
    • Grupi i produkteveTendance
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-14
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBeton
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh
    • IFC classificationGilindera

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Francë
    Luksemburg
    Zvicër