Compound sets vertical - 3 zones
Compound sets vertical - 3 zones

    Compound sets vertical - 3 zones

    4.6 nga 5 yje4.6(5 vlerësime)

    Vertical assembly with 3 zones MéO, with wood interior and aluminium exterior.

    Possibility of conversion between window, French window, tilt and turn or fixed.

    Customizable dimensions to meet manufacturing constraints.

    Opening with handle of your choice: Right / Left.

    Optional thermobloc rolling shutter (195 or 225 mm box).

    Total break of thermal bridge between the two structures wood and aluminum.

    Thermal frame integrated in the sash, 5 seals, glued glazing.

    Patented joinery.

    Specifikim
    • Different variable parameters.

      Information and technical data of the joinery.

      Window with standard or PMR sill.

      New or renovation.

      Outside: choice of color (27 aluminum shades). 

      Inside: choice of wood species and finish (2 species and 10 finishes).

      Modeling non-contractual.

      Possible technical parameters :

      • Doublage 75,105,125,145,165,185,205 
      • Frame width 33,43,53,63,73,83  
      • Sill length 75,105,145,185,205 
      • Glazing thickness from 27,5 to 34 
      • Adjustable handle height 
      • Sill height 
      • Tunnel position (Renovation)
    Specifikime teknike
    • Referencë unikeMeO-F-3vtx-vt-num2
    • Familja e produkteveWindows
    • Grupi i produkteveWood & aluminium windows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-11-08
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Grilë dritaresh
    • IFC classificationDritare
    • Kodi ETIMEC003536
    • Emri ETIMWindow (complete with frame)
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Europe
    Francë