Square Architectural Slot Diffuser - Model 6600SQ
METALAIRE

Square Architectural Slot Diffuser - Model 6600SQ

  • The series 6600SQ provides outstanding operation flexibility. The supply units are shipped with pattern controllers that are individually adjustable from the face of the diffuser. This feature allows the direction of air flow to be adjusted a full 180°. The return is shipped without pattern controller to minimize sound and pressure drop
  • The series 6600SQ is shipped fully assembled and is designed to allow the ceiling tile to be installed (by others) from the face without having to remove the plenum. This means the center tile can be installed after the diffuser has been installed in the ceiling
  • The series 6600SQ, available in both supply and return models, is offered in a wide variety of border styles and slot configurations, allowing for maximum design flexibility
  • Supply unit constructed with extruded aluminum face and pattern controllers, with a steel backpan. Return units include steel light shield/baffle
  • Available with 1 to 4 slots
Specifikim
  • 6600SQ-6 T-bar Lay-in
    6600SQi T-bar Lay-in Insulated
    6600SQ-8 Tegular T-bar
    6600SQI-8 Tegular T-bar Insulated
    6600SQ-9 Donn Fineline
    6600SQI-9 Donn Fineline Insulated
    6600SQR-6 T-bar Lay-in, Return
    6600SQR-8 Tegular T-bar, Return
    6600SQR-9 Donn Fineline, Return

    20 White Face w/ Black PC
    21 Clear Anodize Face w/ Black PC
    28 Custom Color (color match required)


Specifikime teknike
  • Referencë unike6600SQ-square-architectural-slot-diffuser
  • Familja e produkteveGrilles, Registers & Diffusers
  • Grupi i produkteveLinear Diffusers & Grilles
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-02-28
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorAlumin
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationTerminali i ajrit
  • Emrin UNSPSCAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 PërshkrimAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara