Plenum Slot Diffuser with "Ice Tong" Blades - Model PHPS-IT
Plenum Slot Diffuser with "Ice Tong" Blades - Model PHPS-IT
Plenum Slot Diffuser with "Ice Tong" Blades - Model PHPS-IT
Plenum Slot Diffuser with "Ice Tong" Blades - Model PHPS-IT
    METALAIRE

    Plenum Slot Diffuser with "Ice Tong" Blades - Model PHPS-IT

    The PHPS-IT is designed with “ice tong” blades for 180° pattern control. The curved pattern controllers produce a horizontal air pattern that hugs the ceiling. They can also be set for vertical projection.

    • Galvanized steel construction
    • Available in 1 to 4 slots
    • Available in 24", 36", 48" and 60" lengths
    • Pattern controllers allow 180° adjustment of discharge direction
    • Optional internal (fiberglass or closed cell) or external (foil back) insulation (PHPSI-IT)
    Specifikim
    • Models
      PHPS-IT-75-6 3/4" Slot Width
      PHPS-IT-10-6 1" Slot Width
      PHPS-IT-75-9 3/4" Slot Width
      PHPS-IT-10-9 1" Slot Width
      PHPSI-IT-75-6 3/4" Slot Width, Insulated
      PHPSI-IT-10-6 1" Slot Width, Insulated
      PHPSI-IT-75-9 3/4" Slot Width, Insulated
      PHPSI-IT-10-9 1" Slot Width, Insulated

      Finish
      25 White Tee / Black Border
      26 All White
      27 All Black

    Specifikime teknike
    • Referencë unikePlenum-Slot-Diffuser-with-Ice-Tong-Blades-PHPS-IT
    • Familja e produkteveGrilles, Registers & Diffusers
    • Grupi i produktevePlenum Slot Diffuser
    • Data e botimit2020-11-10
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
    • IFC classificationTerminali i ajrit
    • Emrin UNSPSCAir diffusers
    • UNSPSC code40101505
    • Uniclass 2015 CodePr_70_65_04_02
    • Uniclass 2015 PërshkrimAir diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 11 11
    • OmniClass TitleCeiling Ventilation Diffusers
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Rajoni i disponueshëm

    North America
    Kanadë
    Meksikë
    Shtetet e Bashkuara