Double Deflection Grille - Steel - Lay-In Mount - Model H4004S-6 / V4004S-6
METALAIRE

Double Deflection Grille - Steel - Lay-In Mount - Model H4004S-6 / V4004S-6

The Series 4000 sets the standard for performance and appearance for supply grilles/registers in the industry. Model 4000 (V-vertical blades and H-Horizontal blades) is aluminum construction; and model 4000S is steel construction. The series 4000 are available with a number of options and accessories to meet a variety of applications.

  • Single deflection is offered in the 4002 model, Double deflection is offered in the 4004 models and the model 4002M has a built-in multi-shutter damper
  • Series 4000 grilles and registers can be selected with either vertical or horizontal front bladess
Specifikim
  • Surface Mount Models (-1 Border)
    Single Deflection
    V4002-1 Aluminum - Vertical Blade - Single Def.
    H4002-1 Aluminum - Horizontal Blade - Single Def.
    V4002S-1 Steel - Vertical Blade - Single Def.
    H4002S-1 Steel - Horizontal Blade - Single Def.
    V4002M-1 Aluminum - Vertical Blade, Multi-shutter Damper
    H4002M-1 Aluminum - Horizontal Blade, Multi-shutter Damper
    V4002SM-1 Steel - Vertical Blade, Multi-shutter Damper
    H4002SM-1 Steel - Horizontal Blade, Multi-shutter Damper
    Double Deflection
    V4004-1 Aluminum - Vertical Blade - Double Def.
    H4004-1 Aluminum - Horizontal Blade - Double Def.
    V4004S-1 Steel - Vertical Blade - Double Def.
    H4004S-1 Steel - Horizontal Blade - Double Def.

    Lay-In Models (-6 Border)
    Single Deflection
    V4002-6 Aluminum - Vertical Blade - Single Def
    H4002-6 Aluminum - Horizontal Blade - Single Def.
    V4002S-6 Steel - Vertical Blade - Single Def.
    H4002S-6 Steel - Horizontal Blade - Single Def.
    Double Deflection
    V4004-6 Aluminum. - Vertical Blade - Double Def.
    H4004-6 Aluminum - Horizontal Blade - Double Def.
    V4004S-6 Steel - Vertical Blade - Double Def.
    H4004S-6 Steel - Horizontal Blade - Double Def.

    01 - White
    02 - Satin Silver
    03 - Black
    24 - Mill Finish (Aluminum construction only)
    28 - Custom Colors (color matching required)

Specifikime teknike
  • Referencë unikeV-H-4002S-Steel-Single-Deflection-Grille-copy
  • Familja e produkteveGrilles, Registers & Diffusers
  • Grupi i produkteveGrilles & Registers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-10-29
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorAlumin
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationTerminali i ajrit
  • Emrin UNSPSCAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 PërshkrimAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara