Bypass Terminal Unit with Sound Attenuator - BP-600
METALAIRE

Bypass Terminal Unit with Sound Attenuator - BP-600

The Metalaire BP-600 Bypass Air Terminals are used to achieve variable air volume delivery of conditioned air to a space or zone where constant volume air handlers exist. Variable air volume control is achieved by directing air flow either to the space or to a bypass port in direct response to a signal from the room thermostat.  A locking quadrant on the inlet balancing damper determines the total air flow through the box.

  • Capacities ranging from 200-4,000 CFM in 6 sizes
  • Damper assembly includes a galvanized single ½” thick box damper providing superior rigidity and close off for accurate control without the use of internal linkage.
  • A constant volume of air is delivered by the air terminal, but varying amounts are delivered to the space and the bypass plenum 
  • Pneumatic, Electric, or Analog controls available
Specifikim
    • Casing constructed of 22 ga. galvanized steel
    • BP-600 available in 6 unit sizes to handle 200-4,000 CFM
    • Damper assembly includes a galvanized single ½” thick box damper providing superior rigidity and close off for accurate control without the use of internal linkage. 
    • Insulation is 1/2" thick, 1.5 lb/ft3 dual density coated fiberglass that complies with NFPA 90A, ASTM C-665, and UL-181 requirements
    • Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
    • Damper rotates in a self-lubricating, long life, low friction thermoplastic bearing
    • Integral locking quadrant 
    • AHRI Certified, ETL listed, UL 1995,  Complies with NFPA 90A and UL 181
    • All BP-600 terminal units are AHRI certified and shipped with the AHRI seal

    Liners

    • ½” 1.5lbs fiberglass
    • ½” 1.5lbs foil faced
    • ½” Thermopure closed cell foam

    Other options available:

    • Hanger brackets
    • Custom options


Specifikime teknike
  • Referencë unikeBypass-Terminal-Unit-Sound-Attenuator-BP-600
  • Familja e produkteveAir Terminal Units
  • Grupi i produkteveSingle Duct Air Terminals
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-04-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik
  • Uniclass 2015 CodePr_65_65_24_16
  • Uniclass 2015 PërshkrimConstant volume boxes
  • CSI MasterFormat 2014 Code23 36 13
  • CSI MasterFormat 2014 TitleConstant-Air-Volume Units
  • OmniClass Number23-33 41 17 11
  • OmniClass TitleConstant Volume Air Terminal Units
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit