Constant Volume Fan Terminal Unit - FCI-600 - Electric Reheat
METALAIRE

Constant Volume Fan Terminal Unit - FCI-600 - Electric Reheat

The Metalaire model FCI-600 series fan-powered terminal unit has been engineered to provide a balance between quiet operation, minimal footprint, and a broad flow range. The FCI is constructed from 22 gauge metal designed to mitigate vibration and increase rigidity.  Every FCI includes a bottom mount access panel for easy access to the fan motor and blower assembly.  Optional electronically commutated motors (ECM) are available to minimize energy usage. 

  • Capacities ranging from 200-4,400 CFM in 6 casing sizes
  • AHRI Certified, ETL listed, UL 1995,  Complies with NFPA 90A and UL 181
  • Pneumatic, Electric, Analog, or Direct Digital Controls available
  • Hot Water or Electric Heat available for reheat applications
Specifikim
    • Single speed high efficiency PSC motor with SCR motor speed control
    • Field adjustable baffles, top and bottom, for balancing
    • Large bottom access panel provided for easy motor/blower servicing
    • Damper rotates in a self-lubricating, long life, low friction thermoplastic bearing
    • Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
    • Mechanically fastened damper assembly shall be double layer, 18 gauge equivalent, galvanized steel with integral blade seal (<1% at 3.0" wg static pressure)
    • All metal constructed inlet flow sensor with extra balancing taps
    • NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
    • Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
    • All FCI-600 terminal units are AHRI certified and shipped with the AHRI seal

    Liners

    • 1” 1.5lbs fiberglass
    • ¾”, or 1” 1.5lbs foil faced
    • ½” or 1” Thermopure closed cell foam

    Access Doors

    • Damper
    • Motor/Blower
    • Inlet sensor
    • Hot water coil
    • Electric heat

    Other options available:

    • 5 different control enclosures
    • 4 different handing configurations
    • 3 different outlet connections 
    • Hanger brackets
    • 4 different transformers
    • ECM Motors
    • Multiple how water coil options
    • Multiple electric heat options
    • Custom options

Specifikime teknike
  • Referencë unikeconstant-volume-fan-terminal-unit-fci-600-eh
  • Familja e produkteveAir Terminal Units
  • Grupi i produkteveFan Powered Air Terminal Units - Constant Volume
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-11-18
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik
  • Uniclass 2015 CodePr_65_65_24_16
  • Uniclass 2015 PërshkrimConstant volume boxes
  • CSI MasterFormat 2014 Code23 36 13
  • CSI MasterFormat 2014 TitleConstant-Air-Volume Units
  • OmniClass Number23-33 41 17 11
  • OmniClass TitleConstant Volume Air Terminal Units
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara