Constant Volume Fan Terminal Unit - FCI-600-ECM - Electric Reheat
METALAIRE

Constant Volume Fan Terminal Unit - FCI-600-ECM - Electric Reheat

The Metalaire model FCI-600 series fan-powered terminal unit has been engineered to provide a balance between quiet operation, minimal footprint, and a broad flow range. The FCI is constructed from 22 gauge metal designed to mitigate vibration and increase rigidity.  Every FCI includes a bottom mount access panel for easy access to the fan motor and blower assembly.  Optional electronically commutated motors (ECM) are available to minimize energy usage. 

  • Capacities ranging from 200-4,400 CFM in 6 casing sizes
  • AHRI Certified, ETL listed, UL 1995,  Complies with NFPA 90A and UL 181
  • Pneumatic, Electric, Analog, or Direct Digital Controls available
  • Hot Water or Electric Heat available for reheat applications
Specifikim
    • Single speed high efficiency PSC motor with SCR motor speed control
    • Field adjustable baffles, top and bottom, for balancing
    • Large bottom access panel provided for easy motor/blower servicing
    • Damper rotates in a self-lubricating, long life, low friction thermoplastic bearing
    • Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
    • Mechanically fastened damper assembly shall be double layer, 18 gauge equivalent, galvanized steel with integral blade seal (<1% at 3.0" wg static pressure)
    • All metal constructed inlet flow sensor with extra balancing taps
    • NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
    • Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
    • All FCI-600 terminal units are AHRI certified and shipped with the AHRI seal

    Liners

    • 1” 1.5lbs fiberglass
    • ¾”, or 1” 1.5lbs foil faced
    • ½” or 1” Thermopure closed cell foam

    Access Doors

    • Damper
    • Motor/Blower
    • Inlet sensor
    • Hot water coil
    • Electric heat

    Other options available:

    • 5 different control enclosures
    • 4 different handing configurations
    • 3 different outlet connections 
    • Hanger brackets
    • 4 different transformers
    • ECM Motors
    • Multiple how water coil options
    • Multiple electric heat options
    • Custom options

Specifikime teknike
  • Referencë unikeconstant-volume-fan-terminal-unit-fci-600-eh-ecm
  • Familja e produkteveAir Terminal Units
  • Grupi i produkteveFan Powered Air Terminal Units - Constant Volume
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-11-18
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik
  • Uniclass 2015 CodePr_65_65_24_16
  • Uniclass 2015 PërshkrimConstant volume boxes
  • CSI MasterFormat 2014 Code23 36 13
  • CSI MasterFormat 2014 TitleConstant-Air-Volume Units
  • OmniClass Number23-33 41 17 11
  • OmniClass TitleConstant Volume Air Terminal Units
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit