High Performance Ultra Low Leakage Dual Duct Air Terminal Unit - DH500 ECO
METALAIRE

High Performance Ultra Low Leakage Dual Duct Air Terminal Unit - DH500 ECO

The Metalaire DH-500 high performance air terminal units are designed to regulate the flow of conditioned air in dual duct air distribution systems. Both heated and cooled air are provided to the air terminal and mixed in an integral plenum to reach the desired discharge temperature. The DH-500 has been engineered to provide an industry leading 1:30 mixing ratio.

  • Capacities ranging from 40-4,100 CFM in multiple units sizes
  • AHRI Certified, ETL listed, UL 1995,  Complies with NFPA 90A and UL 181
  • Pneumatic, Electric, Analog, or Direct Digital Controls available
  • Unequal inlet sizes are available as an option
Specifikim
    • Damper rotates in a self-lubricating, long life, low friction thermoplastic bearing
    • Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
    • External control cabinets for hot and cold deck with offset mounting plate
    • Optional factory calibrated controls per each job requirement
    • Externally accessible steel balancing taps
    • 22 ga. galvanized steel casing, mechanically sealed for low leakage construction
    • NEMA 1 rated control enclosure for both hot and cold decks with stand-off to prevent penetration of casing
    • Industry leading 1:30 mixing ratio
    • All DH-500 terminal units are AHRI certified and shipped with the AHRI seal

    Liners

    • ½” or 1” 1.5lbs fiberglass
    • ½”, ¾”, or 1” 1.5lbs foil faced
    • ½” or 1” Thermopure closed cell foam
    • ½” or 1” Fiberglass with solid metal double walled

    Access Doors

    • Damper 
    • Inlet sensor

    Other options available:

    • 5 different control enclosures
    • 2 different handing configurations
    • 3 different outlet connections 
    • Hanger brackets
    • 4 different transformers
    • Custom options
Specifikime teknike
  • Referencë unikeHigh-Performance-Ultra-Low-Leakage-Double-Duct-Air-Terminal-Unit-DH500-ECO
  • Familja e produkteveAir Terminal Units
  • Grupi i produkteveDual Duct Air Terminal Units
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-04-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik
  • Uniclass 2015 CodePr_65_65_24_16
  • Uniclass 2015 PërshkrimConstant volume boxes
  • CSI MasterFormat 2014 Code23 36 13
  • CSI MasterFormat 2014 TitleConstant-Air-Volume Units
  • OmniClass Number23-33 41 17 11
  • OmniClass TitleConstant Volume Air Terminal Units
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit