Low Profile Single Duct Air Terminal with Hot Water Reheat - TL-500
METALAIRE

Low Profile Single Duct Air Terminal with Hot Water Reheat - TL-500

he Metalaire model TL-500 is the simplest and most widely used VAV terminal unit used for low profile applications. The unit is served by a central air handler and modulates the amount of ‘primary’ cooling air to the space between a minimum set point and the design airflow. The unit has a maximum height of 12 1/2".

  • Capacities ranging from 80-4,000 CFM in 8 sizes
  • AHRI Certified, ETL listed, UL 1995,  Complies with NFPA 90A and UL 181
  • Reduced height for low clearance applications
  • Hot Water or Electric Heat available for reheat applications
Specifikim
    • Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
    • Pneumatic, Electric, Analog, or Direct Digital Controls available
    • All metal constructed inlet flow sensor with extra balancing taps
    • Rectangular discharge with slip and drive duct connection
    • 22 ga. galvanized steel casing, mechanically sealed for low leakage construction
    • NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
    • Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
    • Reduced height for low clearance applications
    • All TL-500 terminal units are AHRI certified and shipped with the AHRI seal

    Liners

    • ½” or 1” 1.5lbs fiberglass
    • ½”, ¾”, or 1” 1.5lbs foil faced
    • ½” or 1” Thermopure closed cell foam
    • ½” or 1” Fiberglass with solid metal double walled

    Access Doors

    • Damper 
    • Inlet sensor
    • Hot water coil
    • Electric heat

    Other options available:

    • 5 different control enclosures
    • 4 different handing configurations
    • 3 different outlet connections 
    • Hanger brackets
    • 4 different transformers
    • Multiple how water coil options
    • Multiple electric heat options
    • Custom options


Specifikime teknike
  • Referencë unikeLow-Profile-Single-Duct-Air-Terminal-hot-water-reheat-TL-500
  • Familja e produkteveAir Terminal Units
  • Grupi i produkteveSingle Duct Air Terminals
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-04-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik
  • Uniclass 2015 CodePr_65_65_24_16
  • Uniclass 2015 PërshkrimConstant volume boxes
  • CSI MasterFormat 2014 Code23 36 13
  • CSI MasterFormat 2014 TitleConstant-Air-Volume Units
  • OmniClass Number23-33 41 17 11
  • OmniClass TitleConstant Volume Air Terminal Units
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit