Round Retrofit Terminal - RT-500
METALAIRE

Round Retrofit Terminal - RT-500

The Metalaire series RT-500 retrofit air terminals are designed to regulate the flow of conditioned air in single or dual duct air distribution systems. They can also be used to provide positive or negative pressures in laboratory flow hood applications. Series RT-500 is ready to be installed into existing duct-work in front of an old air terminal. The terminal unit features the proven, low leakage Series TH-500 air terminal damper.

  • Capacities ranging from 80-4,200 CFM in 6 sizes
  • Readily installed into existing ductwork with minimal ductwork modifications
  • Pneumatic, Electric, Analog, or Direct Digital Controls available
  • Recommended for use in duct systems with static pressure up to 3” w.g.
Specifikim
    • Control components are shipped piped and wired
    • Recommended for use in duct systems with static pressure up to 3" water gauge
    • RT-500 is available in six sizes from 6" to 16" to handle 80 CFM – 4,200 CFM.
    • 22 ga. galvanized steel casing, mechanically sealed, low leakage construction.
    • Mechanically fastened damper assembly shall be double layer, 18 gauge equivalent, galvanized steel with integral blade seal (<1% at 3.0" wg static pressure).
    • Optional factory calibrated job-specific controls.
    • Multi-quadrant, averaging flow sensor for highly accurate (+/-5%) flow readings with varying inlet duct configurations after certified balancer has balanced terminal.
    • Easily accessible, steel balancing taps.
    • External control cabinet with offset mounting plate as standard.
    • RT-500 has beaded inlet and discharge for added rigidity and aids in secure flex duct connections

    Options available:

    • Custom options


Specifikime teknike
  • Referencë unikeRound-Retrofit-Terminal-RT-500
  • Familja e produkteveAir Terminal Units
  • Grupi i produkteveDual Duct Air Terminal Units
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-04-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik
  • Uniclass 2015 CodePr_65_65_24_16
  • Uniclass 2015 PërshkrimConstant volume boxes
  • CSI MasterFormat 2014 Code23 36 13
  • CSI MasterFormat 2014 TitleConstant-Air-Volume Units
  • OmniClass Number23-33 41 17 11
  • OmniClass TitleConstant Volume Air Terminal Units
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit