Single Deflection Grille - Steel - Lay-In Mount - Model H4002S-6 / V4002S-6
METALAIRE

Single Deflection Grille - Steel - Lay-In Mount - Model H4002S-6 / V4002S-6

The Series 4000 sets the standard for performance and appearance for supply grilles/registers in the industry. Model 4000 (V-vertical blades and H-Horizontal blades) is aluminum construction; and model 4000S is steel construction. The series 4000 are available with a number of options and accessories to meet a variety of applications.

  • Single deflection is offered in the 4002 model, Double deflection is offered in the 4004 models and the model 4002M has a built-in multi-shutter damper
  • Series 4000 grilles and registers can be selected with either vertical or horizontal front bladess
Specifikim
  • Surface Mount Models (-1 Border)
    Single Deflection
    V4002-1 Aluminum - Vertical Blade - Single Def.
    H4002-1 Aluminum - Horizontal Blade - Single Def.
    V4002S-1 Steel - Vertical Blade - Single Def.
    H4002S-1 Steel - Horizontal Blade - Single Def.
    V4002M-1 Aluminum - Vertical Blade, Multi-shutter Damper
    H4002M-1 Aluminum - Horizontal Blade, Multi-shutter Damper
    V4002SM-1 Steel - Vertical Blade, Multi-shutter Damper
    H4002SM-1 Steel - Horizontal Blade, Multi-shutter Damper
    Double Deflection
    V4004-1 Aluminum - Vertical Blade - Double Def.
    H4004-1 Aluminum - Horizontal Blade - Double Def.
    V4004S-1 Steel - Vertical Blade - Double Def.
    H4004S-1 Steel - Horizontal Blade - Double Def.

    Lay-In Models (-6 Border)
    Single Deflection
    V4002-6 Aluminum - Vertical Blade - Single Def
    H4002-6 Aluminum - Horizontal Blade - Single Def.
    V4002S-6 Steel - Vertical Blade - Single Def.
    H4002S-6 Steel - Horizontal Blade - Single Def.
    Double Deflection
    V4004-6 Aluminum. - Vertical Blade - Double Def.
    H4004-6 Aluminum - Horizontal Blade - Double Def.
    V4004S-6 Steel - Vertical Blade - Double Def.
    H4004S-6 Steel - Horizontal Blade - Double Def.

    01 - White
    02 - Satin Silver
    03 - Black
    24 - Mill Finish (Aluminum construction only)
    28 - Custom Colors (color matching required)

Specifikime teknike
  • Referencë unikeV-H-4002SM-Steel-Single-Deflection-Grille-With-Multi-Shutter-Damper
  • Familja e produkteveGrilles, Registers & Diffusers
  • Grupi i produkteveGrilles & Registers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-01-15
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorAlumin
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationTerminali i ajrit
  • Emrin UNSPSCAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 PërshkrimAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit