Metaltech Access Hatch Safety Guardrails

Metaltech Access Hatch Safety Guardrails

Versatile system designed to meet your specific requirements

Metaltech offers two systems with multiple advantages! The standard and the stackable installations can also be combined to provide the best solution for your needs.

The access hatch guard is a crucial safety feature, made from aluminum and galvanized steel. The door efficiently adjusts from 31 to 46 inches and has a self-closing hinged with a noise-reducing rubber stopper.

Specifikim
  • BENEFITS

    • Installs without perforating roof membrane
    • Self-closing hinged door
    • 225 lb rating
    • Adaptable to any size access hatch
    • Quick and easy, permanent and temporary installation
    • Multiple installation configurations to meet your specific needs

    WHEN TO USE

    • Avoid falling into an access hatch
    • Protect a skylight

    Steelfencing High Security Anti-cut Custom fence Custom Wire mesh Privacy screen ornamental fence industrial fence commercial fence louvers louver eco barrier gabion safari gates sliding gate cantilever gate entry gates greenscreen bridge playground fence school fence screen bracket brackets fence fencing gratings hardware panels post wire security fence anti-climb blends brackets contemporary elite fence cost effective security double wire double wire fence double wire fencing easy access effective view blocking elite double wire fence elite fence evolution double wire fence evolution fence fence fence systems fencing fencing systems flange flat horizontal elements flat vertical bars free air flow galvanized finish green project enhancer hardware harmony fence high security fence high security fencing image right through louvered bars louvered fencing mesh pattern modern fence natural lighting omega architectural omega eco omega fence omega high security omega max high security fence omega10 omega100 omega20 omega80 pass through permanently welded round cross bars posts privacy protection rectangular pattern reinforcing retrofit existing chain rigid louvered panels rigid panels round round horizontal bars round vertical bars secure double wire fence secure fence security fence security fence panels security fencing square security fence surrounds through panels unobtrusive security vandal resistant vertical gratings view blocking visual access welded wire panels gabion fencing gabion benches perforated aluminum cladding

      Specifikime teknike
      • Referencë unikemetaltech-access-hatch-safety-guardrails
      • Familja e produkteveMetalTech
      • Grupi i produkteveSafety Guardrails
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2025-03-25
      • Numri i botimit1
      Të ngjashme
      • Projektuar nëKanadë
      • Prodhuar nëKanadë
      Klasifikimi
      • Kategoria BIMobjectNdërtim - Aksesorët e kulmit

      Rajoni i disponueshëm

      North America
      Anguilë
      Antigua dhe Barbuda
      Arubë
      Bahamas
      Barbados
      Belizë
      Bermude
      Dominikë
      Granadë
      Grenlandë
      Guadelupë
      Guatemalë
      Haiti
      Honduras
      Ishujt e Virgjër Britanikë
      Ishujt e Virgjër të SHBA
      Ishujt Kajman
      Kanadë
      Karaibe Holandë
      Kolektiviteti i Shën Martinit
      Kosta Rika
      Kubë
      Kuraçao
      Martinikë
      Meksikë
      Montserat
      Nikaragua
      Panama
      Porto Riko
      Republika Domenikane
      Salvador
      Sen-Bartelemi
      Shën Kitts dhe Nevis
      Shën Lucia
      Shën Pierre dhe Miquelon
      Shën Vincent dhe Grenadinet
      Shtetet e Bashkuara
      Sint-Marten
      Trinidad dhe Tobago
      Turks dhe Caicos Islands
      Xhamaika