Omega II UNIK Perforated Panels
Omega II UNIK Perforated Panels
Omega II UNIK Perforated Panels
Omega II UNIK Perforated Panels

    Omega II UNIK Perforated Panels

    Make the project as unique as you like.

    Express your creativity with Omega II UNIK perforated aluminum panels! Transform your sidewalks into a true artistic canvas by playing with light, shadows, contrasts, and textures. Choose from our standard designs or create your own at no additional cost! Omega II UNIK: the key to creative spaces.

    • Highly versatile system.
    • Elegant way to screen required areas
    • Secured by tamper proof hardware
    • Select from our pattern library or request your own
    • Maintenance-free
    Specifikim
    • PANEL PROPERTIES

      Vertical Panel

      Standard Height 91 3/4" (2330 mm) or 67 3/4" (1721 mm)
      Standard length 44" (1118 mm)
      Material 1/8" (3.18 mm) thick aluminum (Ask our representatives for other materials and thicknesses available.)
      Finish Polyester powder coated
      Hardware 5/16" (8 mm) carriage bolts and tamper proof (tri-groove) nuts

      Horizontal Panel

      Standard Height 43 3/4" (1111 mm). Stackable
      Standard length 92" (2337 mm) or 68" (1727 mm)
      Material 1/8" (3.18 mm) thick aluminum (Ask our representatives for other materials and thicknesses available.)
      Finish Polyester powder coated
      Hardware 5/16" (8 mm) carriage bolts and tamper proof (tri-groove) nuts

      Square post

      Dimensions 2" x 2" or 3" x 3" (50.8 x 50.8 mm or 76.2 x 76.2 mm)
      Caps Standard Cap

      Flat post

      Dimensions 2 1/2" x 1/4" (63.5 x 6.35 mm)
      Caps Flush (no caps)

      Bolting

      Carriage Bolt 5/16" (8 mm) - Tamper Proof Nuts

      Gap bottom panel/ground

      2" (50.8 mm)

      Complexity

      The cost of our perforated panels is listed in order of complexity. A panel rated A is therefore less expensive than a panel rated D, for which more cutting work is required. For more information, please ask our customer service.

      Steelfencing High Security Anti-cut Custom fence Custom Wire mesh Privacy screen ornamental fence industrial fence commercial fence louvers louver eco barrier gabion safari gates sliding gate cantilever gate entry gates greenscreen bridge playground fence school fence screen bracket brackets fence fencing gratings hardware panels post wire security fence anti-climb blends brackets contemporary elite fence cost effective security double wire double wire fence double wire fencing easy access effective view blocking elite double wire fence elite fence evolution double wire fence evolution fence fence fence systems fencing fencing systems flange flat horizontal elements flat vertical bars free air flow galvanized finish green project enhancer hardware harmony fence high security fence high security fencing image right through louvered bars louvered fencing mesh pattern modern fence natural lighting omega architectural omega eco omega fence omega high security omega max high security fence omega10 omega100 omega20 omega80 pass through permanently welded round cross bars posts privacy protection rectangular pattern reinforcing retrofit existing chain rigid louvered panels rigid panels round round horizontal bars round vertical bars secure double wire fence secure fence security fence security fence panels security fencing square security fence surrounds through panels unobtrusive security vandal resistant vertical gratings view blocking visual access welded wire panels gabion fencing gabion benches perforated aluminum cladding

    Specifikime teknike
    • Referencë unikeomega-ii-unik-perforated-panels
    • Familja e produkteveOmega II Fence Systems
    • Grupi i produktevePerforated Panels
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-25
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëKanadë
    • Prodhuar nëKanadë
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika