Métisse M+ - Acoustic Insulation in partitions
Métisse

Métisse M+ - Acoustic Insulation in partitions

ACOUSTIC INSULATION IN PARTITIONS

The semi-rigid Métisse® panel is indicated for installation in partitions and against partitions.

The ideal product to reduce noise pollution!

Specifikim
  • Product :

    THICKNESS
    (mm)
    WIDTH
    (m)
    LENGTH
    (m)

    50

    0,61,2

    100

    0,61,2
    1200,61,2
    1450,61,2
    2000,6

    1,2

    Other widths on request

    Composition:

    • 85% recycled textiles 
    • 15% polyester binder
    • Core treatment with additives: fireproof, anti-fungal and anti-bacterial (1%)

    Performance:

    • ACOUSTIC:

    Sound absorption (EN ISO 354): αw = 0.85

    Sound reduction (SAD180 partition): Rw = 68 dB (-3;-10)

    • WATER BEHAVIOUR:

    Water absorption capacity (EN 1609 - CSTB): Wp = 4.08 kg/m².

    Water vapour diffusion (EN 12086 - CSTB): μ = 2.2

    Partial wetting (ACERMI standard): Δ = 0mm (i.e. no variation in thickness observed)

    • MECHANIC:

    Density: 25 kg/m3

    Parallel tensile strength (EN 1608-CSTB): 173.1 N (10.46 kPa)

    Perpendicular tensile strength (EN 1607-CSTB): 17.2 N (1.7 kPa)

    Thickness recovery after compression: 100% after 1 hour

    • ORGANIC:

    Fungal resistance (EN ISO 846 - Conidia): Class 0 (Inert)
    (the environment is not conducive to the development of mould)

    • FIRE:
    Product only: Euroclass E (EN 13501-1: 2007 COFRAC)


Specifikime teknike
  • Referencë unikemetisse-m
  • Familja e produkteveInsulation
  • Grupi i produkteveSound Isolation
  • LlojiMaterial për ndërtim
  • Data e botimit2023-01-26
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Izolim
  • OmniClass Number23-13 25 21
  • OmniClass TitleSound Isolation Insulation

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër