Métisse RT - Thermo-acoustic Insulation
Métisse RT - Thermo-acoustic Insulation
    Métisse

    Métisse RT - Thermo-acoustic Insulation

    THERMO-ACOUSTIC OPTIMIZATION

    Métisse® RT is recommended for insulation in walls, under-roofs and floors. It will bring you unprecedented speed and ease of installation!

    Roll or panel: the choice is yours!

    Projects: in construction as well as in renovation, for public buildings, tertiary sector and individual housing

    Specifikim
    • Product:

      • PANEL: Thickness: 45mm - 60mm - 80mm - 100mm - 120mm - 145mm
        160mm - 180mm - 200mm
      • ROLL: Thickness: 50mm - 80mm - 100mm - 120mm
      Thickness
      (mm)
      45506080100120145160180200
      R-value specified
      (m2 . K/W)
      1,151,251,502,052,553,053,704,104,605,10

      Standard width: 600 mm.
      For rolls < 120mm: specific dimensioning on request (widths from 40 to 240 cm).

      Composition:

      • 85% recycled textiles (including minimum content of 70% of cotton)
      • 15% polyester binder
      • Fireproof, anti-fungal and anti-bacterial treatment in the heart of the fibre

      Performance:

        • THERMIC:

        Thermal conductivity: : λ = 0,039 W/mK

        Specific heat: Cp = 1600 J/kg.K (see Th-U rules)

        Dephasing: raw product 5h* / implemented product up to 8h* (calculation based on 240mm thickness)

        • WATER BEHAVIOUR:

        Water absorption capacity (NF EN 1609): Wp = 3.73 Kg/m².

        Partial wetting (ACERMI standard): Δ= 0mm (i.e. no variation in thickness observed)

        Water vapour transmission (NF EN 12086) : Permeance W = 5.46; Water vapour resistance factor µ = 1.47

        • MECHANIC:

        Density: 20 kg/m3

        Semi-rigid from 80 mm thickness

        Thickness regain after compression: 100%.

        • ORGANIC: 

        Fungal resistance (EN ISO 846 - Conidia - Test HR 95 - 28 °C - 28 days): Class 0 (Inert) (the environment is not conducive to the development of mould)

        Moths: The method is adapted from EAD 040005-00-1201: The material is not conducive to the development and consumption of moths. They die at all stages (from starvation or active ingredient) without continuing their development and thus creating a contamination on a next generation.

        • COV:

        A+

        • FIRE:

        Product only: Euroclass D-S2 d0 (NF EN 13501-1 : 2018)

        Product behind plasterboard 13mm 750Kg/m3 : Euroclass B S1 d0 (NF EN 13501-1 : 2018)

        • ACOUSTICS:

        aw : 0,75 ;

        Rw: 40 dB (-2;-8) 72/48 metal framed partition wall - Métisse PRT045

        • BIO-BASED PRODUCT LABEL:

        YES - 70% mass of biogenic carbon stored


      Specifikime teknike
      • Referencë unikemetisse-rt
      • Familja e produkteveInsulation
      • Grupi i produkteveThermal
      • LlojiMaterial për ndërtim
      • Data e botimit2023-01-26
      • Numri i botimit1
      Klasifikimi
      • Kategoria BIMobjectMateriale ndërtimi - Izolim
      • OmniClass Number23-13 25 19
      • OmniClass TitleThermal Insulation 

      Rajoni i disponueshëm

      Europe
      Andorrë
      Austri
      Belgjikë
      Bjellorusi
      Bosnjë dhe Hercegovinë
      Bulgari
      Danimarkë
      Estoni
      Finlandë
      Francë
      Gërnzi
      Gjermani
      Gjibraltar
      Greqi
      Holandë
      Hungari
      Irlandë
      Ishujt Alandë
      Ishujt Faroe
      Ishulli i Njeriut
      Islandë
      Itali
      Kroacia
      Letoni
      Lihtenshtajn
      Lituani
      Luksemburg
      Mali i Zi
      Maltë
      Maqedonia e Veriut
      Mbretëria e Bashkuar
      Moldovë
      Monako
      Norvegji
      Poloni
      Portugali
      Qipro
      Qyteti i Vatikanit
      Republika Çeke
      Rumani
      Rusi
      San-Marino
      Serbi
      Shqipëri
      Sllovaki
      Sllovenia
      Spanjë
      Suedi
      Svalbard dhe Jan Mayen
      Ukrainë
      Xhersej
      Zvicër