Metra AELLE-S 190 STH - 2 sliding sashes with 2 fixed sashes Aluminium Sliding System for windows and doors
Metra AELLE-S 190 STH - 2 sliding sashes with 2 fixed sashes Aluminium Sliding System for windows and doors
Metra AELLE-S 190 STH - 2 sliding sashes with 2 fixed sashes Aluminium Sliding System for windows and doors

    Metra AELLE-S 190 STH - 2 sliding sashes with 2 fixed sashes Aluminium Sliding System for windows and doors

    If you don’t want to give up a material as resistant as aluminium and, at the same time, you like the naturalness of wood, METRA offers you the ideal solution: the Aluminium-wood system. The system AELLE-S 190 STH enables the realization of sliding windows and doors with large dimensions by means of composed frames: the external part is made of aluminium profiles; the internal one is made of natural solid wood.
    Specifikim
    • Thermal transmittance: Uf W/m2 K : 2.8 Uw W/m2 K : 1.2 Prestazioni: Water tightness (EN 1027 - EN 12208): Class E900 Air permeability (EN 1026 - EN 12207): Class 4 Resistance to wind load (EN 12211, EN 12210): Class 4 Soundproofing power EN ISO 140-3, EN ISO 717-1: up to 42 DB Technical features Dimensions of the section Frame depth 190 mm Sash depth 78 mm Air-Water-Wind-Tightness: gaskets made of EPDM Glass thickness: from 26 mm to 48 mm Maximum load capacity: 300/400 kg each sash
    Specifikime teknike
    • Referencë unikeAELLE_190_STH_S2_T2_FIX2
    • Familja e produkteveWindows & Doors
    • Grupi i produkteveAluminium-wood windows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-08-05
    • Numri i botimit1
    • Thellësia (mm)190
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectDyert - Rrëshqitje
    • IFC classificationDerë
    • Emrin UNSPSCDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 PërshkrimSliding doorset systems
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryDoors
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    Asia Europe Africa South America Oceania North America
    Afganistan
    Austri
    Afrika e Jugut
    Argjentinë
    Australi
    Bahamas
    Arabia Saudite
    Belgjikë
    Algjeri
    Bolivi
    Fixhi
    Belizë
    Armeni
    Bjellorusi
    Angolë
    Brazil
    Ishujt Solomon
    Grenlandë
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Benin
    Ekuador
    Kaledonia e Re
    Guatemalë
    Bangladesh
    Bulgari
    Botsvanë
    Guajanë
    Papua Guinea e Re
    Haiti
    Brunei
    Danimarkë
    Burkina-Faso
    Guiana franceze
    Timor-Leste
    Honduras
    Butan
    Estoni
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Vanuatu
    Kanadë
    Emiratet e Bashkuara Arabe
    Finlandë
    Çad
    Kili
    Zelanda e Re
    Kosta Rika
    Filipinet
    Francë
    Côte d’Ivoire
    Kolumbi
    Kubë
    Gjeorgji
    Gjermani
    Egjipt
    Paraguaj
    Meksikë
    Indi
    Greqi
    Eritre
    Peru
    Nikaragua
    Indonezi
    Holandë
    Esvatini
    Surinami
    Panama
    Irak
    Hungari
    Etiopi
    Uruguai
    Porto Riko
    Iran
    Irlandë
    Gabon
    Venezuelë
    Republika Domenikane
    Izrael
    Islandë
    Gambia
    Salvador
    Japoni
    Itali
    Gana
    Shtetet e Bashkuara
    Jemen
    Kroacia
    Guine
    Trinidad dhe Tobago
    Jordani
    Letoni
    Guine-Bisau
    Xhamaika
    Kamboxhi
    Lituani
    Guinea Ekuatoriale
    Katar
    Luksemburg
    Kamerun
    Kazahstan
    Mali i Zi
    Kenia
    Kinë
    Maqedonia e Veriut
    Lesoto
    Kirgistan
    Mbretëria e Bashkuar
    Liberi
    Korea e jugut
    Moldovë
    Libi
    Korea e Veriut
    Norvegji
    Madagaskar
    Kuveit
    Poloni
    Malavi
    Laos
    Portugali
    Mali
    Liban
    Qipro
    Marok
    Malazi
    Republika Çeke
    Mavritani
    Mianmar (Burmë)
    Rumani
    Mozambik
    Mongoli
    Rusi
    Namibi
    Neoal
    Serbi
    Niger
    Oman
    Shqipëri
    Nigeri
    Pakistan
    Sllovaki
    Republika Demokratike e Kongos
    Palestinë
    Sllovenia
    Republika e Afrikës Qendrore
    Siria
    Spanjë
    Republika e Kongos
    Sri-Lankë
    Suedi
    Ruandë
    Tajlandë
    Svalbard dhe Jan Mayen
    Sahara Perëndimore
    Tajvan
    Ukrainë
    Senegal
    Taxhikistan
    Zvicër
    Sierra-Leone
    Turkmenistan
    Somali
    Turqi
    Sudan
    Uzbekistan
    Sudanin Jugor
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve