Metra NC-S 120 STH SLIM 55 - 2 sliding sashes on 2 tracks Aluminium Sliding System for windows and doors
Metra NC-S 120 STH SLIM 55 - 2 sliding sashes on 2 tracks Aluminium Sliding System for windows and doors
Metra NC-S 120 STH SLIM 55 - 2 sliding sashes on 2 tracks Aluminium Sliding System for windows and doors

    Metra NC-S 120 STH SLIM 55 - 2 sliding sashes on 2 tracks Aluminium Sliding System for windows and doors

    NC-S 120 STH SLIM, a high-tech system oriented to a contemporary style that allows maximum thermal and acoustic insulation with an optimization of space thanks to its ultra-thin design.
    Specifikim
    • Performance: Water tightness (EN 1027 - EN 12208): Class 8A Air permeability (EN 1026 - EN 12207): Class 4 Resistance to wind load (EN 12211, EN 12210): Class 3 Soundproofing power EN ISO 140-3, EN ISO 717-1: up to 41 dB Technical features Dimensions of the section Frame depth 120 mm - 140 mm Sash depth 45 mm - 55 mm Air-Water-Wind-Tightness: Brush gaskets Glass thickness: from 26 mm to 42 mm Maximum load capacity: 400 kg
    Specifikime teknike
    • Referencë unikeNC-S_120_STH_SLIM_55_S2_T2
    • Familja e produkteveWindows & Doors
    • Grupi i produkteveAluminium windows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-02-08
    • Numri i botimit2
    • Thellësia (mm)120
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectDyert - Rrëshqitje
    • IFC classificationDerë
    • Emrin UNSPSCDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 PërshkrimSliding doorset systems
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryDoors
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    Asia Europe Africa South America Oceania North America