Metra NC-S 170 HES - 3 sliding sashes on 3 tracks Aluminium Sliding System for windows and doors
Metra NC-S 170 HES - 3 sliding sashes on 3 tracks Aluminium Sliding System for windows and doors
Metra NC-S 170 HES - 3 sliding sashes on 3 tracks Aluminium Sliding System for windows and doors

    Metra NC-S 170 HES - 3 sliding sashes on 3 tracks Aluminium Sliding System for windows and doors

    The aluminium sliding system NC-S 170 HES is characterized by excellent thermal and acoustic insulation that give you the best comfort and will let you minimise your power consumption, as well as a high safety level. The presence of anti-tripping binaries with low thresholds avoids bothering steps.
    Specifikim
    • Thermal transmittance: Uf W/m2 K: 1.7 Uw W/m2 K: 1.0 Performance: Water tightness (EN 1027 - EN 12208): Class 9A Air permeability (EN 1026 - EN 12207): Class 4 Resistance to wind load (EN 12211, EN 12210): Class 3 Soundproofing power EN ISO 140-3, EN ISO 717-1: up to 42 dB Technical features Dimensions of the section Frame depth 170 mm Sash depth 70 mm Air-Water-Wind-Tightness: Gaskets made of EPDM Glass thickness: from 13 mm to 56 mm Maximum load capacity: 400 kg
    Specifikime teknike
    • Referencë unikeNC-S_170_STH_HES_S3_T3
    • Familja e produkteveWindows & Doors
    • Grupi i produkteveAluminium windows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-04-06
    • Numri i botimit2
    • Thellësia (mm)170
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectDyert - Rrëshqitje
    • IFC classificationDerë
    • Emrin UNSPSCDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 PërshkrimSliding doorset systems
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryDoors
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    Asia Europe Africa South America Oceania North America