T2600 26″ Wide, Presloped Fabricated Steel Trench Drain System
MIFAB

T2600 26″ Wide, Presloped Fabricated Steel Trench Drain System

MIFAB® T2600 Series 26” wide, 48” long, (or length as needed), pre-sloped (1.00% built in slope) or neutral trench drain. Body is manufactured from 14 gauge steel and finished with an acid resistant powder epoxy coating. Each body has anchor tabs to secure the body within the concrete pour. Slotted tabs are located on both sides of the body for #4 rebar tie down and leveling. Bodies have flanged ends to connect to each other with a neoprene rubber gasket in between. End and bottom outlets are available in 4”, 6”, 8”, 10”, 12” or 18” no hub outlet connections and are fabricated as part of the trench drain system. Grates are bolted to brackets within the body. Class C grates are available with grate lockdown hardware (see page 39). Catch basins are also available.

Specifikime teknike
  • Referencë unikeT2600
  • Familja e produkteveDrains
  • Grupi i produkteveTrench Drains » All
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-05-15
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera

Rajoni i disponueshëm

North America
Shtetet e Bashkuara