BIG MAX HDPE Oil Interceptor
MIFAB

BIG MAX HDPE Oil Interceptor

MIFAB® BIG-O Series HDPE rotational molded oil interceptor. Unit shall include: 3/8” uniform wall thickness, deep seal trap covered by lid, adjustable lid system, stainless steel calibrated orifice plate (internal flow control), internal air relief by-pass, adjustable oil draw-off assembly (1 1/2″) on each side, double vent connections (3″) on each side, sample port access and 4″ no hub inlet and outlet connections. Steel encased composite lid provides a water / gas tight seal and has a minimum of 20,000 lbs. load capacity. The lid is designed in accordance with the loading requirements of AASHTO H20.

Specifikime teknike
  • Referencë unikeBIG-MAX-OIL-INTERCEPTOR
  • Familja e produkteveInterceptors
  • Grupi i produkteveOil Interceptors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-26
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • Kodi ETIMEC010271
  • Emri ETIMOil/petrol/grease trap
  • Emrin UNSPSCTraps and strainers
  • UNSPSC code401425
  • Uniclass 2015 CodePr_65_52_25
  • Uniclass 2015 PërshkrimDrainage traps and accessories
  • CSI MasterFormat 2014 Code46 25 00
  • CSI MasterFormat 2014 TitleOil and Grease Separation and Removal Equipment
  • OmniClass Number23-27 37 13
  • OmniClass TitleOil Traps
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING