C1100-R Floor Cleanout with Adjustable Cover and Plug
MIFAB

C1100-R Floor Cleanout with Adjustable Cover and Plug

MIFAB® C1100-R Series (specify top assembly design) adjustable floor cleanout with lacquered cast iron body and anchor flange, secondary “O” ring Test Seal, 4” diameter cleanout opening and scoriated combined cover and plug top assembly (specify material type) with stainless steel vandal proof allen key screws and primary gasket seal. (For membrane floors, add Suffix -C for membrane clamp.)
Specifikim
  • SKUs: C1102-R, C1103-R, C1104-R, C1105-R, C1106-R
Specifikime teknike
  • Referencë unikec1100-r-floor-cleanout-with-adjustable-cover-and-plug
  • Familja e produkteveCleanouts
  • Grupi i produkteveFinished Floor Cleanouts » Round Finished Floor Cleanouts
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-02-04
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Kullim
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 PërshkrimPlumbing
  • CSI MasterFormat 2014 Code22 05 76
  • CSI MasterFormat 2014 TitleFacility Drainage Piping Cleanouts
  • OmniClass Number23-11 21 21 17
  • OmniClass TitleCleanouts
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures