HY-3500-NPB Low Lead Moderate Climate Wall Hydrant
MIFAB

HY-3500-NPB Low Lead Moderate Climate Wall Hydrant

MIFAB® HY-3500-NPB Series encased type, self draining. moderate climate, low lead, wall hydrant with A.S.S.E. 1011 certified anti siphon vandal resistant integral vacuum breaker.Hydrant assembly complete with one piece neoprene plunger to control the flow function, hardened bronze operating stem, heavy duty chrome plated bronze head casting, polished chrome plated face plate and satin finished nickel bronze box with hinged locking cover. Operating key furnished with each hydrant.
Specifikim
  • SKU: HY-3500-NPB
Specifikime teknike
  • Referencë unikehy-3500-npb-low-lead-moderate-climate-wall-hydrant
  • Familja e produkteveHydrants
  • Grupi i produkteveWall
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-02-26
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • Emrin UNSPSCHydrants
  • UNSPSC code40141726
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 PërshkrimPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings