LIL MAX Oil Interceptor
MIFAB

LIL MAX Oil Interceptor

MIFAB® Series Lil-(specify size)-O HDPE injection molded oil interceptor with flow rating of ____ (indicate) and oil storage holding capacity of _____ (indicate). Unit shall include: sediment bucket (1/4” diameter holes) with perforated baffle (3/8” Dia. holes, ½" apart) near inlet, deep seal trap covered by lid, sewer gas stopper, securing latches, stainless steel calibrated orifice plate, internal air relief by-pass, adjustable automatic draw-off assembly, double vent connection on each side, and HDPE injection molded, non skid, rectangular gasketed lid(s). 

Specifikime teknike
  • Referencë unikeLIL-MAX-OIL
  • Familja e produkteveInterceptors
  • Grupi i produkteveOil Interceptors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-23
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • Emrin UNSPSCTraps and strainers
  • UNSPSC code401425
  • CSI MasterFormat 2014 Code46 25 00
  • CSI MasterFormat 2014 TitleOil and Grease Separation and Removal Equipment
  • OmniClass Number23-27 37 11
  • OmniClass TitleGrease Traps