MC-10-27 Horizontal, Adjustable, Water Closet Carrier with Auxiliary Inlet
MIFAB

MC-10-27 Horizontal, Adjustable, Water Closet Carrier with Auxiliary Inlet

MIFAB® MC-10-27 Series single, horizontal, adjustable, water closet carrier with lacquered cast iron fitting, 4” (102) no hub waste, 2” (51) no hub vent connection, 2” (51) no hub auxiliary inlet connection, lacquered cast iron gasketed adjustable faceplate, universal floor mounted cast iron foot supports, adjustable 8” tapered thread ABS nipple with integral test cap, neoprene bowl gasket, hardware, threaded rod protectors, polished chrome plated finishing cap nuts and rear anchor tie down support.

Specifikime teknike
  • Referencë unikeMC-10-27
  • Familja e produkteveFixture Carriers
  • Grupi i produkteveHorizontal Fixture Carriers » Long Barrel Horizontal Fixture Carriers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-05-14
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 PërshkrimWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets