MHY-35 Encased Low Lead Moderate Climate Wall Hydrant
MIFAB

MHY-35 Encased Low Lead Moderate Climate Wall Hydrant

MIFAB® MHY-35 Series encased type, self draining, low lead moderate climate wall hydrant with A.S.S.E. 1011 certified antisiphon vandal resistant integral vacuum breaker.Hydrant assembly complete with one piece neoprene plunger to control the flow function, hardened bronze operating stem, heavy duty chrome plated bronze head casting, polished chrome plated face plate and satin finished nickel bronze box with hinged locking cover. Operating key furnished with each hydrant.
Specifikim
  • SKU: MHY-35
Specifikime teknike
  • Referencë unikemhy-35-encased-low-lead-moderate-climate-wall-hydrant
  • Familja e produkteveHydrants
  • Grupi i produkteveWall
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-02-26
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • Emrin UNSPSCHydrants
  • UNSPSC code40141726
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 PërshkrimPipe fitting
  • CSI MasterFormat 2014 Code40 05 81
  • CSI MasterFormat 2014 TitleHydrants and Hose Bibbs for Process Service
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings