R1100-PR Small Promenade Deck Drain
MIFAB

R1100-PR Small Promenade Deck Drain

MIFAB® R1100-PR Series lacquered cast iron roof drain with anchor flange, cast iron waterproofing membrane clamp ring, and standard 1” (25) thick, 8” (203) square adjustable ductile iron tractor grate with 3/8” (9) maximum width drainage slots and a free area of 26 square inches.

Specifikim
  • Small Promenade Deck Drain

Specifikime teknike
  • Referencë uniker1100-pr-small-promenade-deck-drain
  • Familja e produkteveDrains
  • Grupi i produkteveRoof Drains » Sump Drains
  • Data e botimit2021-09-05
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Kullim
  • Emrin UNSPSCRoofing drains
  • UNSPSC code30151605
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-13 41 39
  • OmniClass TitleRoof Drains
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage