R1960 Downspout Nozzle with Perforated Cover
MIFAB

R1960 Downspout Nozzle with Perforated Cover

MIFAB® R1960 Series fabricated Type 304 stainless steel downspout nozzle with hinged perforated bird screen cover in standard and flush models (Suffix -F). Are made to receive PVC, ABS or cast iron pipe inside the “A” dimension. The R1960 models “sleeve over the pipe sticking out of the wall. The R1960-F models sleeve over the pipe and are flush with the wall.

Specifikime teknike
  • Referencë unikeR1960
  • Familja e produkteveDrains
  • Grupi i produkteveRoof Drains » Other Roof Drains
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-05-15
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • Emrin UNSPSCDownspouts
  • UNSPSC code30151701
  • CSI MasterFormat 2014 Code07 71 23
  • CSI MasterFormat 2014 TitleManufactured Gutters and Downspouts
  • OmniClass Number23-13 41 39 11
  • OmniClass TitleRoof Downspouts
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING