Milcor 12X24 AT 12" x 24" Steel Door for Suspended Ceiling, Primer. Milcor AT access doors for acoustical tile ceilings provide a virtually concealed installation. Recesses door panels receive a covering of acoustical tile, leaving only the narrow frame edges exposed to keep acoustical surfaces intact and contribute to sound control and appearance. Milcor 12X24 AT 12" x 24" Steel Door for Suspended Ceiling, Primer Features: Material: 16-gauge steel frame with an 18-gauge steel door panel. 24"x24" and larger panels are reinforced. Finish: Steel is chemically bonded with prime coat of baked-on electrostatic powder. Hinge: Continuous hinge is steel with stainless steel pin. Mounted on long side on 12"x24" and 24"x36" sizes. Lock: Flush, screwdriver operated with steel cam. Number varies with size of door. Cylinder lock with two keys furnished in place of one cam lock, at slight extra charge. Plastic grommet protects the hole made in tile for access to cam lock control. Number of Locks: 2 12 1/4" x 24 1/4" ceiling opening.
As Featured on Amazon.com
Rajoni i disponueshëm
| North America |
|---|
Shtetet e Bashkuara |