FDV12 | Double French Door with 2 Heavy Duty Leaves
FDV12 | Double French Door with 2 Heavy Duty Leaves
    MINCO

    FDV12 | Double French Door with 2 Heavy Duty Leaves

    FDV12 - French French Window with 2 Heavy Duty Leaves

    The high-performance double-glazed patio door offers very high thermal and acoustic performance. Its straight interior and exterior profiles can be easily integrated into all architectures and individual or collective housing. The natural warmth of wood improves the performance of the home. The hybrid design made of wood and aluminium minimises the overall carbon impact of the home.

    Specifikim
    • HYBRID Window PERFORMANCE :

      Thermal performance : Uw up to 1,2W/m².K in double glazing and up to 0,9W/m².K in triple glazing
      Environmental data : FDES 61 kg CO2 eq UF
      Air Water Wind performance : AEV A4 / E600b / V3b
      On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing :
      • Solar gain : Sw 0,51
      • Light Transmission : Tlw 0,62
      Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

      MINCO, Le Concept du Mieux :
      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered
      • 100% of the wood is of France origin
      • Air quality A+ (indoor air emissions)

    Specifikime teknike
    • Referencë unikefdv12-porte-fenetre-2vtx-lourds
    • Familja e produkteveWood-Alu French doors
    • Grupi i produkteveTonus
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-04-26
    • Numri i botimit4
    • Gjatësia (mm)2450
    • Gjerësia (mm)2100
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 PërshkrimDoorsets
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    Europe North America Oceania
    Belgjikë
    Guadelupë
    Kaledonia e Re
    Francë
    Martinikë
    Luksemburg
    Shën Lucia
    Zvicër