FDV13 | Ensemble composé de 3 fenêtres 1 vantail avec OB sur allège fixe vitrée
FDV13 | Ensemble composé de 3 fenêtres 1 vantail avec OB sur allège fixe vitrée
FDV13 | Ensemble composé de 3 fenêtres 1 vantail avec OB sur allège fixe vitrée
    MINCO

    FDV13 | Ensemble composé de 3 fenêtres 1 vantail avec OB sur allège fixe vitrée

    FDV13 | Set of three single windows with tilt and turn with two stills (glazed or not)

    In modern buildings, the final architecture is the result of multiple reflections. The light input is sometimes central to optimising natural heating while limiting excess heat in summer.

    Hybrid sets made up of several glazed volumes are a definite solution to increase the living comfort of spaces.Composed of three single-leaf windows with tilt-and-turn windows on a fixed glazed spandrel, this joinery set is an excellent way to replace a solid mass with an opening to the outside. Inside, the wood has its roughness, grain and warmth and is naturally insulating. On the outside, aluminium protects the wood from external aggressions and bad weather.

    Each leaf is independent and allows you to manage the ventilation of the building. The fixed glazed spandrel protects people without deprivation of light.

    Made by Minco, creator and manufacturer of Hybrid joinery since 1991, this set combines the warmth and authenticity of wood with the robustness and durability of aluminum.

    Specifikim
    • HYBRID Window PERFORMANCES :

      • Thermal performance : Uw up to 1,2W/m².K in double glazing and up to0,9W/m².K in triple glazing
      • Environmental data : FDES 61 kg CO² eq/UF
      • Air Water Wind performance : AEV A4 / E600b / V3b
      • On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing:
        • Solar gain : Sw 0,51
        • Light Transmission : Tlw 0,62
        • Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered
      • 100% of the wood is of France origin
      • Air quality A+ (indoor air emissions)
    Specifikime teknike
    • Referencë unikefdv13-ens-3xF1OB-allege
    • Familja e produkteveWood-Alu windows
    • Grupi i produkteveTonus
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-08
    • Numri i botimit1
    • Gjatësia (mm)3210
    • Gjerësia (mm)3200
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Single Hung Windows
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_98_15
    • Uniclass 2015 PërshkrimComposite window units
    • CSI MasterFormat 2014 Code08 54 00
    • CSI MasterFormat 2014 TitleComposite Windows
    • OmniClass Number23-17 13 19
    • OmniClass TitleComposite Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Europe North America Oceania
    Belgjikë
    Guadelupë
    Kaledonia e Re
    Francë
    Martinikë
    Luksemburg
    Shën Lucia
    Zvicër