FDV13 | French opening window, two leaves, with tilt and turn, with sill (glazed or not)
FDV13 | French opening window, two leaves, with tilt and turn, with sill (glazed or not)
    MINCO

    FDV13 | French opening window, two leaves, with tilt and turn, with sill (glazed or not)

    FDV13 | French opening window, two leaves, with tilt and turn, with sill (glazed or not)

    The hybrid window embodies the harmonious fusion between tradition and modernity, combining the warmth of wood with the resistance of aluminum to offer a high-end joinery solution. Equipped with double glazing and a tilt-and-turn system as standard, this window effectively combines aesthetics and functionality.

    Made up of two leaves, this window ensures a generous opening to the outside environment, allowing optimal ventilation and maximum natural light. The choice between a glazed spandrel or solid panel window provides design flexibility, adapting to the specific needs of each architectural project.

    Thanks to its high thermal and acoustic performance, this window ensures optimal comfort for its occupants, while contributing to the overall energy efficiency of the building. Its careful aesthetics and quality materials make it a wise choice for architectural projects seeking an alliance between timeless elegance and technical innovation.

    Specifikim
    • HYBRID Window PERFORMANCES :

      • Thermal performance : Uw up to 1,2W/m².K in double glazing and up to0,9W/m².K in triple glazing

      • Environmental data : FDES 61 kg CO² eq/UF

      • Air Water Wind performance : AEV A4 / E600b / V3b

      • On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing:

      • Solar gain : Sw 0,51

      • Light Transmission : Tlw 0,62

      • Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered

      • 100% of the wood is of France origin

      • Air quality A+ (indoor air emissions)

    Specifikime teknike
    • Referencë unikefdv13-fenetre-2vtx-ob-allege
    • Familja e produkteveWood-Alu windows
    • Grupi i produkteveTonus
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-08
    • Numri i botimit1
    • Gjatësia (mm)3210
    • Gjerësia (mm)3200
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Casement Window
    • IFC classificationDritare
    • Emrin UNSPSCFixed windows
    • UNSPSC code30171609
    • Uniclass 2015 CodePr_30_59_98_15
    • Uniclass 2015 PërshkrimComposite window units
    • CSI MasterFormat 2014 Code08 54 00
    • CSI MasterFormat 2014 TitleComposite Windows
    • OmniClass Number23-17 13 19 11
    • OmniClass TitleComposite Fixed Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Europe North America Oceania
    Belgjikë
    Guadelupë
    Kaledonia e Re
    Francë
    Martinikë
    Luksemburg
    Shën Lucia
    Zvicër