FDV13 | French opening window with tilt and turn
FDV13 | French opening window with tilt and turn
FDV13 | French opening window with tilt and turn
FDV13 | French opening window with tilt and turn
    MINCO

    FDV13 | French opening window with tilt and turn

    For three decades, Minco has dedicated itself to the development of Hybrid Windows in wood and aluminum.

    It is a window of French origin, designed with an eco-responsible perspective using biosourced materials.

    Inside, wood takes center stage. Thanks to its timeless properties, it offers the best performance in terms of thermal insulation, thus providing comfort with incomparable warmth. Concerned about the origin of our materials, all our wood comes from sustainably managed forests and is PEFC certified.

    On the outside, aluminum takes over. Resolutely contemporary, it allows infinite customization thanks to quality lacquering (class 2) available in a wide range of colors. By protecting the wood from external climatic hazards, aluminum guarantees its durability for the entire life of the window.

    French windows take their name from their popularity in France, where they are most widespread. They offer a wide range of benefits and considerably improve the performance of your home.

    By combining careful design with proven efficiency, whether they have a straight or curved interior profile, they integrate harmoniously into all types of housing, whether individual or collective.

    Specifikim
    • HYBRID Window PERFORMANCES :

      • Thermal performance : Uw up to 1,2W/m².K in double glazing and up to0,9W/m².K in triple glazing

      • Environmental data : FDES 61 kg CO² eq/UF

      • Air Water Wind performance : AEV A4 / E600b / V3b

      • On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing:

      • Solar gain : Sw 0,51

      • Light Transmission : Tlw 0,62

      • Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered

      • 100% of the wood is of France origin

      • Air quality A+ (indoor air emissions)

    Specifikime teknike
    • Referencë unikefdv13-fenetre-f1ob
    • Familja e produkteveWood-Alu windows
    • Grupi i produkteveTonus
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-04-26
    • Numri i botimit4
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Tilt and Turn Windows
    • IFC classificationDritare
    • Emrin UNSPSCCasement windows
    • UNSPSC code30171606
    • Uniclass 2015 CodePr_30_59_98_15
    • Uniclass 2015 PërshkrimComposite window units
    • CSI MasterFormat 2014 Code08 54 00
    • CSI MasterFormat 2014 TitleComposite Windows
    • OmniClass Number23-17 13 19 23
    • OmniClass TitleComposite Casement Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Europe North America Oceania
    Belgjikë
    Guadelupë
    Kaledonia e Re
    Francë
    Martinikë
    Luksemburg
    Shën Lucia
    Zvicër