FDV13 | French opening window with tilt and turn, with sill (glazed or not)
FDV13 | French opening window with tilt and turn, with sill (glazed or not)
    MINCO

    FDV13 | French opening window with tilt and turn, with sill (glazed or not)

    FDV13 | French opening window with tilt and turn, with sill (glazed or not)

    This window harmoniously combines wood and aluminum in an eco-design, demonstrating our commitment to preserving the environment. The combination of these materials offers both excellent thermal insulation and great resistance to bad weather, ensuring comfort and durability over time.

    Equipped with a tilt-and-turn system allowing optimal ventilation while guaranteeing security, this window also offers the possibility of integrating a glazed sill for maximum brightness or a solid panel for preserved privacy. Whether it is a renovation or a new construction, this window adapts perfectly to your needs and your lifestyle, adding a touch of elegance and functionality to your home.

    The single-leaf window with tilt-and-turn and sill, carefully designed to meet contemporary requirements for durability and aesthetics, is a flagship product in our range. Made in France with constant attention to quality and craftsmanship, this custom joinery embodies French excellence and know-how.

    Specifikim
    • HYBRID Window PERFORMANCES :

      • Thermal performance : Uw up to 1,2W/m².K in double glazing and up to0,9W/m².K in triple glazing

      • Environmental data : FDES 61 kg CO² eq/UF

      • Air Water Wind performance : AEV A4 / E600b / V3b

      • On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing:

      • Solar gain : Sw 0,51

      • Light Transmission : Tlw 0,62

      • Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered

      • 100% of the wood is of France origin

      • Air quality A+ (indoor air emissions)

    Specifikime teknike
    • Referencë unikefdv13-fenetre-f1ob-allege
    • Familja e produkteveWood-Alu windows
    • Grupi i produkteveTonus
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-08
    • Numri i botimit1
    • Gjatësia (mm)3210
    • Gjerësia (mm)3200
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Casement Window
    • IFC classificationDritare
    • Emrin UNSPSCFixed windows
    • UNSPSC code30171609
    • Uniclass 2015 CodePr_30_59_98_15
    • Uniclass 2015 PërshkrimComposite window units
    • CSI MasterFormat 2014 Code08 54 00
    • CSI MasterFormat 2014 TitleComposite Windows
    • OmniClass Number23-17 13 19 11
    • OmniClass TitleComposite Fixed Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Europe North America Oceania
    Belgjikë
    Guadelupë
    Kaledonia e Re
    Francë
    Martinikë
    Luksemburg
    Shën Lucia
    Zvicër