FDV13 | Fixed Window with still (glazed or not)
FDV13 | Fixed Window with still (glazed or not)
    MINCO

    FDV13 | Fixed Window with still (glazed or not)

    FDV13 | Fixed Window with still (glazed or not)

    The hybrid window offered by Minco embodies the excellence of eco-design and French manufacturing, offering a joinery solution that is both aesthetic and durable for the most demanding architectural projects.

    Made entirely in France, this joinery elegantly combines the natural warmth of wood with the robustness and resistance of aluminum. Its timeless design and clean lines make it an architectural element of choice, capable of integrating harmoniously into any type of environment.

    The fixed window, equipped with high-end double glazing, offers a panoramic view of the outside while guaranteeing optimal thermal and acoustic insulation. The choice between a glazed spandrel or solid panel window allows you to meet the specific requirements of each project, while offering appreciable design flexibility.

    By favoring local manufacturing and sustainable materials, this joinery is fully part of a sustainable development approach, thus reducing its ecological footprint while ensuring impeccable quality.

    Specifikim
    • HYBRID Window PERFORMANCES :

      • Thermal performance : Uw up to 1,2W/m².K in double glazing and up to0,9W/m².K in triple glazing

      • Environmental data : FDES 61 kg CO² eq/UF

      • Air Water Wind performance : AEV A4 / E600b / V3b

      • On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing:

      • Solar gain : Sw 0,51

      • Light Transmission : Tlw 0,62

      • Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered

      • 100% of the wood is of France origin

      • Air quality A+ (indoor air emissions)

    Specifikime teknike
    • Referencë unikefdv13-fenetre-fixe-allege
    • Familja e produkteveWood-Alu windows
    • Grupi i produkteveTonus
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-08
    • Numri i botimit1
    • Gjatësia (mm)3210
    • Gjerësia (mm)3200
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Korniza fikse
    • IFC classificationDritare
    • Emrin UNSPSCFixed windows
    • UNSPSC code30171609
    • Uniclass 2015 CodePr_30_59_98_15
    • Uniclass 2015 PërshkrimComposite window units
    • CSI MasterFormat 2014 Code08 54 00
    • CSI MasterFormat 2014 TitleComposite Windows
    • OmniClass Number23-17 13 19 11
    • OmniClass TitleComposite Fixed Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Europe North America Oceania
    Belgjikë
    Guadelupë
    Kaledonia e Re
    Francë
    Martinikë
    Luksemburg
    Shën Lucia
    Zvicër