FTV065 | French opening window Lumia with tilt and turn
FTV065 | French opening window Lumia with tilt and turn
    MINCO

    FTV065 | French opening window Lumia with tilt and turn

    Lumia, a triple-glazed window made of wood and aluminum, is specially designed to meet the standards of passive buildings such as passive homes, offices, schools and high schools. This high-performance joinery fits perfectly into any type of architectural project, whether individual or collective construction, tertiary or residential buildings.

    Guaranteeing optimal brightness while controlling energy consumption, the Lumia window keeps its promise by offering a perfect balance between energy efficiency and comfort.

    Certified by the German Passivhaus Institute with the highest distinction, the Lumia passive window proudly bears the phA certification, testifying to its quality and its suitability for the most demanding standards in terms of energy performance.

    Thanks to its advanced design, this window provides exceptional thermal insulation, significantly reducing heat loss in winter (and coolness in summer) while minimizing heating or air conditioning costs.
    Specifikim
    • HYBRID window Lumia PERFORMANCES :

      • Thermal performance : Uw up to 0,63W/m².K

      • FDES : 84.95kg de CO²/m²

      • Air Water Wind performance : A4 / E9a / V3c

      • Sur fenêtre de L1230 x H1480mm avec vitrage ECLAZ 4.18 argon.4.18 argon.4 ECLAZ

      • Solar gain Sw 0,47

      • Light transmission Tlw 0,59

      • Acoustic performance Ratr up to 41dB (according to the glazing chosen)

      • Air permeability : 0,2 m³/h/m²

      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered

      • 100% of the wood is of France origin

      • Air quality A+ (indoor air emissions)

    Specifikime teknike
    • Referencë unikeftv065-lumia-f1ob
    • Familja e produkteveWood-Alu windows
    • Grupi i produkteveLumia
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-04-26
    • Numri i botimit4
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Tilt and Turn Windows
    • IFC classificationDritare
    • Emrin UNSPSCCasement windows
    • UNSPSC code30171606
    • Uniclass 2015 CodePr_30_59_98_15
    • Uniclass 2015 PërshkrimComposite window units
    • CSI MasterFormat 2014 Code08 54 00
    • CSI MasterFormat 2014 TitleComposite Windows
    • OmniClass Number23-17 13 19 23
    • OmniClass TitleComposite Casement Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Europe North America Oceania
    Belgjikë
    Guadelupë
    Kaledonia e Re
    Francë
    Martinikë
    Luksemburg
    Shën Lucia
    Zvicër