FTV09 | French opening window triple glazed, two leaves with tilt and turn
FTV09 | French opening window triple glazed, two leaves with tilt and turn
FTV09 | French opening window triple glazed, two leaves with tilt and turn
FTV09 | French opening window triple glazed, two leaves with tilt and turn
FTV09 | French opening window triple glazed, two leaves with tilt and turn
FTV09 | French opening window triple glazed, two leaves with tilt and turn
    MINCO

    FTV09 | French opening window triple glazed, two leaves with tilt and turn

    FTV09 | French opening window triple glazed, two leaves with tilt and turn

    Discover the perfect harmony between natural light and performance with the 2-leaf triple-glazed window, equipped with a tilt-and-turn system, precisely designed by Minco in an innovative marriage of wood and aluminum. 

    This window embodies excellence in thermal insulation, offering an eco-responsible design that promotes energy savings. 

    With the ability to customize colors, it combines functionality and aesthetics to meet your specific needs, providing you with a space bathed in natural light while ensuring exceptional thermal performance.

    Specifikim
    • HYBRID PERFORMANCES :

      • Thermal performance : Uw up to 1,3W/m².K in double glazing and up to 0,9W/m².K in triple glazing

      • Air Water Wind performance : A*4 / E*7b / V*3b

      • Solar gain : Sw 0,52

      • Light Transmission : Tlw 0,64

      • Acoustic performance : RAtr = from 31dB - up to 35dB (depending on the glazing chosen)

      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered

      • 100% of the wood is of France origin

      • Air quality A+ (indoor air emissions)

    Specifikime teknike
    • Referencë unikeftv09-fenetre-2vtx-ob-triple-vitrage
    • Familja e produkteveWood-Alu windows
    • Grupi i produkteveExtrem 66
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-04-26
    • Numri i botimit4
    • Gjatësia (mm)2450
    • Gjerësia (mm)1800
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Tilt and Turn Windows
    • IFC classificationDritare
    • Emrin UNSPSCCasement windows
    • UNSPSC code30171606
    • Uniclass 2015 CodePr_30_59_98_15
    • Uniclass 2015 PërshkrimComposite window units
    • CSI MasterFormat 2014 Code08 54 00
    • CSI MasterFormat 2014 TitleComposite Windows
    • OmniClass Number23-17 13 19 23
    • OmniClass TitleComposite Casement Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Europe North America Oceania
    Belgjikë
    Guadelupë
    Kaledonia e Re
    Francë
    Martinikë
    Luksemburg
    Shën Lucia
    Zvicër