FTV09 | French opening window triple glazed with tilt and turn
FTV09 | French opening window triple glazed with tilt and turn
FTV09 | French opening window triple glazed with tilt and turn
FTV09 | French opening window triple glazed with tilt and turn
    MINCO

    FTV09 | French opening window triple glazed with tilt and turn

    FTV09 | French opening window triple glazed with tilt and turn

    Discover the perfect combination of functionality and aesthetics with the single-leaf triple-glazed window, featuring a tilt-and-turn system, the result of expert Minco engineering. 

    Precisely designed in wood and aluminum, this window not only offers cutting-edge thermal insulation, but also an eco-designed approach that promotes energy savings. 

    Offering the ability to customize colors, this window combines exceptional performance and personalized design to meet your specific aesthetic and functionality needs for your living space.

    Specifikim
    • HYBRID PERFORMANCES :

      • Thermal performance : Uw up to 1,3W/m².K in double glazing and up to 0,9W/m².K in triple glazing

      • Air Water Wind performance : A*4 / E*7b / V*3b

      • Solar gain : Sw 0,52

      • Light Transmission : Tlw 0,64

      • Acoustic performance : RAtr = from 31dB - up to 35dB (depending on the glazing chosen)

      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered

      • 100% of the wood is of France origin

      • Air quality A+ (indoor air emissions)

    Specifikime teknike
    • Referencë unikeftv09-fenetre-f1ob-triple-vitrage
    • Familja e produkteveWood-Alu windows
    • Grupi i produkteveExtrem 66
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-04-26
    • Numri i botimit4
    • Gjatësia (mm)2450
    • Gjerësia (mm)1586
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Tilt and Turn Windows
    • IFC classificationDritare
    • Emrin UNSPSCCasement windows
    • UNSPSC code30171606
    • Uniclass 2015 CodePr_30_59_98_15
    • Uniclass 2015 PërshkrimComposite window units
    • CSI MasterFormat 2014 Code08 54 00
    • CSI MasterFormat 2014 TitleComposite Windows
    • OmniClass Number23-17 13 19 23
    • OmniClass TitleComposite Casement Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Europe North America Oceania
    Belgjikë
    Guadelupë
    Kaledonia e Re
    Francë
    Martinikë
    Luksemburg
    Shën Lucia
    Zvicër