FTV09 | Fixed Window triple glazed
FTV09 | Fixed Window triple glazed
    MINCO

    FTV09 | Fixed Window triple glazed

    Discover the excellence of the triple-glazed fixed window, the result of an innovative design combining wood and aluminum signed by Minco. This window combines elegance and durability while providing exceptional thermal insulation. 

    In addition to its eco-designed performance, it offers the possibility of customizing the colors according to your preferences, thus guaranteeing a functional and aesthetic addition to your space, while contributing to significant energy savings.

    Specifikim
    • HYBRID PERFORMANCES :

      • Thermal performance : Uw up to 1,3W/m².K in double glazing and up to 0,9W/m².K in triple glazing

      • Air Water Wind performance : A*4 / E*7b / V*3b

      • Solar gain : Sw 0,52

      • Light Transmission : Tlw 0,64

      • Acoustic performance : RAtr = from 31dB - up to 35dB (depending on the glazing chosen)

      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered

      • 100% of the wood is of France origin

      • Air quality A+ (indoor air emissions)

    Specifikime teknike
    • Referencë unikeftv09-fenetre-fixe-triple-vitrage
    • Familja e produkteveWood-Alu windows
    • Grupi i produkteveExtrem 66
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-04-26
    • Numri i botimit4
    • Gjatësia (mm)2450
    • Gjerësia (mm)3200
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Korniza fikse
    • IFC classificationDritare
    • Emrin UNSPSCFixed windows
    • UNSPSC code30171609
    • Uniclass 2015 CodePr_30_59_98_15
    • Uniclass 2015 PërshkrimComposite window units
    • CSI MasterFormat 2014 Code08 54 00
    • CSI MasterFormat 2014 TitleComposite Windows
    • OmniClass Number23-17 13 19 11
    • OmniClass TitleComposite Fixed Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Europe North America Oceania
    Belgjikë
    Guadelupë
    Kaledonia e Re
    Francë
    Martinikë
    Luksemburg
    Shën Lucia
    Zvicër