FTV09 | Single french door triple glazed
MINCO

FTV09 | Single french door triple glazed

FTV09 | Single french door triple glazed

The high-performance triple glazing of this French window raises the standards of thermal and acoustic insulation. This essential feature guarantees architects the freedom to design interior spaces where comfort and energy efficiency are key elements, while meeting the requirements of the strictest environmental standards.

The fluid opening of the single leaf adds a functional dimension to this creation. Let natural light in in an elegant way, creating bright and welcoming interior spaces.

Specifikim
  • HYBRID Window PERFORMANCES :

    • Thermal performance : Uw up to 1,2W/m².K in double glazing and up to 0,9W/m².K in triple glazing

    • Environmental data : FDES 61 kg CO² eq/UF

    • Air Water Wind performance : AEV A4 / E600b / V3b

    • On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing:

    • Solar gain : Sw 0,51

    • Light Transmission : Tlw 0,62

    • Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

    MINCO, Le Concept du Mieux :

    • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered

    • 100% of the wood is of France origin

    • Air quality A+ (indoor air emissions)

Specifikime teknike
  • Referencë unikeftv09-porte-fenetre-1vantail
  • Familja e produkteveWood-Alu French doors
  • Grupi i produkteveExtrem 66
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-04-26
  • Numri i botimit4
  • Gjatësia (mm)2722
  • Gjerësia (mm)1100
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorAlumin
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
Klasifikimi
  • Kategoria BIMobjectDyert - Ritëm
  • IFC classificationDerë
  • Emrin UNSPSCDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24
  • Uniclass 2015 PërshkrimDoorsets
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Rajoni i disponueshëm

Europe North America Oceania
Belgjikë
Guadelupë
Kaledonia e Re
Francë
Martinikë
Luksemburg
Shën Lucia
Zvicër