FTV09 | Double french door triple glazed with 2 Heavy Duty Leaves
FTV09 | Double french door triple glazed with 2 Heavy Duty Leaves
    MINCO

    FTV09 | Double french door triple glazed with 2 Heavy Duty Leaves

    FTV09 | Double french door triple glazed with 2 Heavy Duty Leaves

    ...The French French window with triple glazing is one of the most striking of the Hybrid openings.

    Inside, a straight profile fits easily into contemporary habitats. On the outside, its profile is flush with that of the frame for aesthetic continuity. Like all French openings, it can be integrated into all types of individual or collective housing, new or renovated, and can be easily adapted to any structure (wooden frame, brick...). They can be equipped with a cremone lock for service use, underpinnings, etc.
    These slim profiles optimise light and solar gain and promote well-being inside living spaces. It's the best combination: environment, performance, comfort and savings.

    • New frame for lining from 60 to 206 mm.
    • Dormant, total removal or renovation.
    • Possibility of closing with an interior monobloc roller shutter, half-lintel or BSO.

    Specifikim
    • HYBRID PERFORMANCES :

      • Thermal performance : Uw up to 1,2W/m².K in double glazing and up to 0,9W/m².K in triple glazing
      • Environmental data : FDES : 84.95kg de CO²/m²
      • Air Water Wind performance : A*4 / E*600b / V*b2
      • On door of L1400 x H2150mm with ECLAZ 4.18 argon.4.18 argon.4 ECLAZ glazing
        • Solar gain : Sw 0,40
        • Light Transmission : Tlw 0,50
        • Acoustic performance : RAtr = from 31dB - up to 35dB (depending on the glazing chosen)

      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered
      • 100% of the wood is of France origin
      • Air quality A+ (indoor air emissions)
    Specifikime teknike
    • Referencë unikeftv09-porte-fenetre-2vtx-lourds
    • Familja e produkteveWood-Alu doors
    • Grupi i produkteveExtrem 66
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-04-26
    • Numri i botimit4
    • Gjatësia (mm)2722
    • Gjerësia (mm)2100
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 PërshkrimDoorsets
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    Europe North America Oceania
    Belgjikë
    Guadelupë
    Kaledonia e Re
    Francë
    Martinikë
    Luksemburg
    Shën Lucia
    Zvicër